|
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
 |
|
|
68514422434
|
|
LF1-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
0.870 in 24.00 mm
|
|
1.181 in 30.00 mm
|
|
90.00 in·lb 10.00 N·m
|
|
200.00 in·lb 25.00 N·m
|
|
0.880 in 25.00 mm
|
|
N/A
|
|
|
|
68514438607
|
|
LF2-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
0.790 in 28.00 mm
|
|
1.575 in 40.00 mm
|
|
180.00 in·lb 20.00 N·m
|
|
530.00 in·lb 60.00 N·m
|
|
1.380 in 38.00 mm
|
|
N/A
|
|
|
|
68514438814
|
|
LF4-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
0.940 in 30.00 mm
|
|
1.772 in 45.00 mm
|
|
440.00 in·lb 50.00 N·m
|
|
1100.00 in·lb 125.00 N·m
|
|
1.750 in 45.00 mm
|
|
N/A
|
|
|
|
68514438629
|
|
LF8-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.100 in 42.00 mm
|
|
2.362 in 60.00 mm
|
|
885.00 in·lb 100.00 N·m
|
|
2480.00 in·lb 280.00 N·m
|
|
2.000 in 55.00 mm
|
|
N/A
|
|
|
|
68514441373
|
|
LF12-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.100 in 42.00 mm
|
|
2.362 in 60.00 mm
|
|
1240.00 in·lb 140 N·m
|
|
3190.00 in·lb 360.00 N·m
|
|
2.000 in 55.00 mm
|
|
N/A
|
|
|
|
68514438826
|
|
LF16-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.420 in 50.00 mm
|
|
2.756 in 70.00 mm
|
|
1770.00 in·lb 200.00 N·m
|
|
4960.00 in·lb 560.00 N·m
|
|
2.630 in 70.00 mm
|
|
N/A
|
|
|
|
68514438828
|
|
LF16-ELE-HTR60A-OS-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.420 in 50.00 mm
|
|
2.756 in 70.00 mm
|
|
1770.00 in·lb 200.00 N·m
|
|
4960.00 in·lb 560.00 N·m
|
|
2.630 in 70.00 mm
|
|
N/A
|
|
|
|
68514441377
|
|
LF22-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.420 in 55.00 mm
|
|
3.346 in 85.00 mm
|
|
2430.00 in·lb 275.00 N·m
|
|
6640.00 in·lb 750.00 N·m
|
|
2.750 in 85.00 mm
|
|
N/A
|
|
|
|
68514438830
|
|
LF25-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.570 in 55.00 mm
|
|
3.346 in 85.00 mm
|
|
2790.00 in·lb 315.00 N·m
|
|
7740.00 in·lb 875.00 N·m
|
|
2.750 in 85.00 mm
|
|
|
|
|
|
68514441381
|
|
LF28-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.570 in 66.00 mm
|
|
3.937 in 100.00 mm
|
|
3700.00 in·lb 420.00 N·m
|
|
10600.00 in·lb 1200.00 N·m
|
|
3.750 in 100.00 mm
|
|
|
|
|
|
68514438838
|
|
LF30-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.970 in 66.00 mm
|
|
3.937 in 100.00 mm
|
|
4400.00 in·lb 500.00 N·m
|
|
12400.00 in·lb 1400.00 N·m
|
|
3.750 in 100.00 mm
|
|
N/A
|
|
|
|
68514438845
|
|
LF50-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.990 in 66.00 mm
|
|
3.937 in 100.00 mm
|
|
6200.00 in·lb 700.00 N·m
|
|
18600.00 in·lb 2100.00 N·m
|
|
3.750 in 100.00 mm
|
|
N/A
|
|
|
|
68514438847
|
|
LF50-ELE-HTR60A-OS-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
1.990 in 66.00 mm
|
|
3.937 in 100.00 mm
|
|
6200.00 in·lb 700.00 N·m
|
|
18600.00 in·lb 2100.00 N·m
|
|
3.750 in 100.00 mm
|
|
N/A
|
|
|
|
68514445194
|
|
LF80-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
2.400 in 66.00 mm
|
|
3.937 in 100.00 mm
|
|
7960.00 in·lb 900.00 N·m
|
|
18600.00 in·lb 2100.00 N·m
|
|
3.750 in 100.00 mm
|
|
N/A
|
|
|
|
68514438851
|
|
LF90-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
2.440 in 80.00 mm
|
|
4.921 in 125.00 mm
|
|
9700 in·lb 1100 N·m
|
|
27900.00 in·lb 3150.00 N·m
|
|
4.250 in 110.00 mm
|
|
|
|
|
|
68514438858
|
|
LF140-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
2.440 in 80.00 mm
|
|
4.921 in 125.00 mm
|
|
15000.00 in·lb 1700.00 N·m
|
|
43400.00 in·lb 4900.00 N·m
|
|
4.250 in 110.00 mm
|
|
N/A
|
|
|
|
68514447108
|
|
LF140-ELE-HTR60A-OS-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
2.440 in 80.00 mm
|
|
4.921 in 125.00 mm
|
|
15000.00 in·lb 1700.00 N·m
|
|
43400.00 in·lb 4900.00 N·m
|
|
4.250 in 110.00 mm
|
|
N/A
|
|
|
|
68514438866
|
|
LF250-ELE-HTR60A-W/HDWR
|
|
High Temperature Rubber (HTR)
|
|
3.030 in 100.00 mm
|
|
6.299 in 160.00 mm
|
|
26500.00 in·lb 3000.00 N·m
|
|
77400.00 in·lb 8750.00 N·m
|
|
5.000 in 130.00 mm
|
|
N/A
|
|
|
|
68514450682
|
|
LF250-ELE-HY-W/HDWR
|
|
Hytrel®
|
|
3.030 in 100.00 mm
|
|
6.299 in 160.00 mm
|
|
N/A
|
|
N/A
|
|
5.000 in 130.00 mm
|
|
N/A
|
|
|
|
68514446740
|
|
LF30-ELE-HY-W/INSERTS&HDWR
|
|
Hytrel®
|
|
1.970 in 66.00 mm
|
|
3.937 in 100.00 mm
|
|
4400.00 in·lb 500.00 N·m
|
|
12400.00 in·lb 1400.00 N·m
|
|
3.750 in 100.00 mm
|
|
N/A
|
|
|
|
68514422878
|
|
LF50-ELE-HY-W/HDWR
|
|
Hytrel®
|
|
1.990 in 66.00 mm
|
|
3.937 in 100.00 mm
|
|
7100.00 in·lb 800.00 N·m
|
|
17700.00 in·lb 2000.00 N·m
|
|
3.750 in 100.00 mm
|
|
N/A
|
|
|
|
68514422487
|
|
LF2X-ELE-ZY-W/HDWR
|
|
Zytel®
|
|
0.940 in 23.88 mm
|
|
N/A
|
|
265.00 in·lb 30.00 N·m
|
|
530.00 in·lb 60.00 N·m
|
|
N/A
|
|
N/A
|
|
|
|
68514428213
|
|
LF8X-ELE-ZY-W/HDWR
|
|
Zytel®
|
|
1.180 in 29.97 mm
|
|
N/A
|
|
1060.00 in·lb 120.00 N·m
|
|
2480.00 in·lb 280.00 N·m
|
|
N/A
|
|
N/A
|
|
|
|
68514445093
|
|
LF16X-ELE-ZY-W/HDWR
|
|
Zytel®
|
|
1.380 in 35.05 mm
|
|
N/A
|
|
2120.00 in·lb 240 N·m
|
|
4960.00 in·lb 560.00 N·m
|
|
N/A
|
|
N/A
|
|
|
|
68514422795
|
|
LF30X-ELE-ZY-W/HDWR
|
|
Zytel®
|
|
1.970 in 66.00 mm
|
|
3.937 in 100.00 mm
|
|
4400.00 in·lb 500.00 N·m
|
|
12400.00 in·lb 1400.00 N·m
|
|
3.750 in 100.00 mm
|
|
N/A
|
|