68514422434
Description
N/A
LF1-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
0.870 in 24.00 mm
Dimension HD
N/A
1.181 in 30.00 mm
Nominal Torque
N/A
90.00 in·lb 10.00 N·m
Max. Torque
N/A
200.00 in·lb 25.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
0.880 in 25.00 mm
CAD N/A
Add To Cart
Request Quote
68514438607
Description
N/A
LF2-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
0.790 in 28.00 mm
Dimension HD
N/A
1.575 in 40.00 mm
Nominal Torque
N/A
180.00 in·lb 20.00 N·m
Max. Torque
N/A
530.00 in·lb 60.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
1.380 in 38.00 mm
CAD N/A
Add To Cart
Request Quote
68514438814
Description
N/A
LF4-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
0.940 in 30.00 mm
Dimension HD
N/A
1.772 in 45.00 mm
Nominal Torque
N/A
440.00 in·lb 50.00 N·m
Max. Torque
N/A
1100.00 in·lb 125.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
1.750 in 45.00 mm
CAD N/A
Add To Cart
Request Quote
68514438629
Description
N/A
LF8-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.100 in 42.00 mm
Dimension HD
N/A
2.362 in 60.00 mm
Nominal Torque
N/A
885.00 in·lb 100.00 N·m
Max. Torque
N/A
2480.00 in·lb 280.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
2.000 in 55.00 mm
CAD N/A
Add To Cart
Request Quote
68514441373
Description
N/A
LF12-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.100 in 42.00 mm
Dimension HD
N/A
2.362 in 60.00 mm
Nominal Torque
N/A
1240.00 in·lb 140 N·m
Max. Torque
N/A
3190.00 in·lb 360.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
2.000 in 55.00 mm
CAD N/A
Add To Cart
Request Quote
68514438826
Description
N/A
LF16-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.420 in 50.00 mm
Dimension HD
N/A
2.756 in 70.00 mm
Nominal Torque
N/A
1770.00 in·lb 200.00 N·m
Max. Torque
N/A
4960.00 in·lb 560.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
2.630 in 70.00 mm
CAD N/A
Add To Cart
Request Quote
68514438828
Description
N/A
LF16-ELE-HTR60A-OS-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.420 in 50.00 mm
Dimension HD
N/A
2.756 in 70.00 mm
Nominal Torque
N/A
1770.00 in·lb 200.00 N·m
Max. Torque
N/A
4960.00 in·lb 560.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
2.630 in 70.00 mm
CAD N/A
Add To Cart
Request Quote
68514441377
Description
N/A
LF22-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.420 in 55.00 mm
Dimension HD
N/A
3.346 in 85.00 mm
Nominal Torque
N/A
2430.00 in·lb 275.00 N·m
Max. Torque
N/A
6640.00 in·lb 750.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
2.750 in 85.00 mm
CAD N/A
Add To Cart
Request Quote
68514438830
Description
N/A
LF25-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.570 in 55.00 mm
Dimension HD
N/A
3.346 in 85.00 mm
Nominal Torque
N/A
2790.00 in·lb 315.00 N·m
Max. Torque
N/A
7740.00 in·lb 875.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
2.750 in 85.00 mm
CAD
N/A
Add To Cart
Request Quote
68514441381
Description
N/A
LF28-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.570 in 66.00 mm
Dimension HD
N/A
3.937 in 100.00 mm
Nominal Torque
N/A
3700.00 in·lb 420.00 N·m
Max. Torque
N/A
10600.00 in·lb 1200.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
3.750 in 100.00 mm
CAD
N/A
Add To Cart
Request Quote
68514438838
Description
N/A
LF30-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.970 in 66.00 mm
Dimension HD
N/A
3.937 in 100.00 mm
Nominal Torque
N/A
4400.00 in·lb 500.00 N·m
Max. Torque
N/A
12400.00 in·lb 1400.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
3.750 in 100.00 mm
CAD N/A
Add To Cart
Request Quote
68514438845
Description
N/A
LF50-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.990 in 66.00 mm
Dimension HD
N/A
3.937 in 100.00 mm
Nominal Torque
N/A
6200.00 in·lb 700.00 N·m
Max. Torque
N/A
18600.00 in·lb 2100.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
3.750 in 100.00 mm
CAD N/A
Add To Cart
Request Quote
68514438847
Description
N/A
LF50-ELE-HTR60A-OS-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
1.990 in 66.00 mm
Dimension HD
N/A
3.937 in 100.00 mm
Nominal Torque
N/A
6200.00 in·lb 700.00 N·m
Max. Torque
N/A
18600.00 in·lb 2100.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
3.750 in 100.00 mm
CAD N/A
Add To Cart
Request Quote
68514445194
Description
N/A
LF80-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
2.400 in 66.00 mm
Dimension HD
N/A
3.937 in 100.00 mm
Nominal Torque
N/A
7960.00 in·lb 900.00 N·m
Max. Torque
N/A
18600.00 in·lb 2100.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
3.750 in 100.00 mm
CAD N/A
Add To Cart
Request Quote
68514438851
Description
N/A
LF90-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
2.440 in 80.00 mm
Dimension HD
N/A
4.921 in 125.00 mm
Nominal Torque
N/A
9700 in·lb 1100 N·m
Max. Torque
N/A
27900.00 in·lb 3150.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
4.250 in 110.00 mm
CAD
N/A
Add To Cart
Request Quote
68514438858
Description
N/A
LF140-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
2.440 in 80.00 mm
Dimension HD
N/A
4.921 in 125.00 mm
Nominal Torque
N/A
15000.00 in·lb 1700.00 N·m
Max. Torque
N/A
43400.00 in·lb 4900.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
4.250 in 110.00 mm
CAD N/A
Add To Cart
Request Quote
68514447108
Description
N/A
LF140-ELE-HTR60A-OS-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
2.440 in 80.00 mm
Dimension HD
N/A
4.921 in 125.00 mm
Nominal Torque
N/A
15000.00 in·lb 1700.00 N·m
Max. Torque
N/A
43400.00 in·lb 4900.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
4.250 in 110.00 mm
CAD N/A
Add To Cart
Request Quote
68514438866
Description
N/A
LF250-ELE-HTR60A-W/HDWR
Material
N/A
High Temperature Rubber (HTR)
Length thru Bore
N/A
3.030 in 100.00 mm
Dimension HD
N/A
6.299 in 160.00 mm
Nominal Torque
N/A
26500.00 in·lb 3000.00 N·m
Max. Torque
N/A
77400.00 in·lb 8750.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
5.000 in 130.00 mm
CAD N/A
Add To Cart
Request Quote
68514450682
Description
N/A
LF250-ELE-HY-W/HDWR
Material
N/A
Hytrel®
Length thru Bore
N/A
3.030 in 100.00 mm
Dimension HD
N/A
6.299 in 160.00 mm
Nominal Torque N/A
Max. Torque N/A
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
5.000 in 130.00 mm
CAD N/A
Add To Cart
Request Quote
68514446740
Description
N/A
LF30-ELE-HY-W/INSERTS&HDWR
Material
N/A
Hytrel®
Length thru Bore
N/A
1.970 in 66.00 mm
Dimension HD
N/A
3.937 in 100.00 mm
Nominal Torque
N/A
4400.00 in·lb 500.00 N·m
Max. Torque
N/A
12400.00 in·lb 1400.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
3.750 in 100.00 mm
CAD N/A
Add To Cart
Request Quote
68514422878
Description
N/A
LF50-ELE-HY-W/HDWR
Material
N/A
Hytrel®
Length thru Bore
N/A
1.990 in 66.00 mm
Dimension HD
N/A
3.937 in 100.00 mm
Nominal Torque
N/A
7100.00 in·lb 800.00 N·m
Max. Torque
N/A
17700.00 in·lb 2000.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
3.750 in 100.00 mm
CAD N/A
Add To Cart
Request Quote
68514422487
Description
N/A
LF2X-ELE-ZY-W/HDWR
Material
N/A
Zytel®
Length thru Bore
N/A
0.940 in 23.88 mm
Dimension HD N/A
Nominal Torque
N/A
265.00 in·lb 30.00 N·m
Max. Torque
N/A
530.00 in·lb 60.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A
CAD N/A
Add To Cart
Request Quote
68514428213
Description
N/A
LF8X-ELE-ZY-W/HDWR
Material
N/A
Zytel®
Length thru Bore
N/A
1.180 in 29.97 mm
Dimension HD N/A
Nominal Torque
N/A
1060.00 in·lb 120.00 N·m
Max. Torque
N/A
2480.00 in·lb 280.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A
CAD N/A
Add To Cart
Request Quote
68514445093
Description
N/A
LF16X-ELE-ZY-W/HDWR
Material
N/A
Zytel®
Length thru Bore
N/A
1.380 in 35.05 mm
Dimension HD N/A
Nominal Torque
N/A
2120.00 in·lb 240 N·m
Max. Torque
N/A
4960.00 in·lb 560.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs N/A
CAD N/A
Add To Cart
Request Quote
68514422795
Description
N/A
LF30X-ELE-ZY-W/HDWR
Material
N/A
Zytel®
Length thru Bore
N/A
1.970 in 66.00 mm
Dimension HD
N/A
3.937 in 100.00 mm
Nominal Torque
N/A
4400.00 in·lb 500.00 N·m
Max. Torque
N/A
12400.00 in·lb 1400.00 N·m
Max. Bore (Dimensions ID1/ID2) - Flanged Hubs
N/A
3.750 in 100.00 mm
CAD N/A
Add To Cart
Request Quote