-
The ADB (Aluminum Double Beam) Series coupling enhances the beam coupling options
available from Lovejoy Inc. The longer overall length allows the ADB series to span longer
BSE (between shaft end) measurements.
The aluminum material used in its construction keeps the coupling’s weight low. The ADB design offers two flex points allowing for greater angular misalignment, up to 7°. This design also allows for up to .024 inches of parallel misalignment. The torque capacity ADB series is more than double the range of the single beam designs, with the largest size having a torque capacity of 88 in-lbs.
1 2
Clear
Filter
Bore A (in)
Bore B (in)
Coupling Size
Overall Length (in)
Overall Length (mm)
Keyway Size
Part Number |
Bore A |
Bore B |
Coupling Size |
Overall Length |
Keyway Size |
Outside Diameter |
Nominal Torque |
|---|---|---|---|---|---|---|---|
| ADB3-BEAM CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A ADB3 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 3.50 in·lb |
| ADB3-BEAM CP-3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A ADB3 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 3.50 in·lb |
| ADB3-BEAM CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A ADB3 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 3.50 in·lb |
| ADB3.5-BEAM CP-3/16X3/16 | N/A 0.188 in | N/A 0.188 in | N/A ADB3.5 | N/A 0.902 in22.90 mm | N/A No Keyway | N/A 0.500 in12.70 mm | N/A 6.20 in·lb |
| ADB3.5-BEAM CP-3/16X1/4 | N/A 0.188 in | N/A 0.250 in | N/A ADB3.5 | N/A 1.000 in25.40 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 6.20 in·lb |
| ADB3.5-BEAM CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A ADB3.5 | N/A 1.000 in25.40 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 6.20 in·lb |
| ADB3.5-BEAM CP-1/4X5/16 | N/A 0.250 in | N/A 0.313 in | N/A ADB3.5 | N/A 1.000 in25.40 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 6.20 in·lb |
| ADB3.5-BEAM CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A ADB3.5 | N/A 1.000 in25.40 mm | N/A No Keyway | N/A 0.626 in15.90 mm | N/A 6.20 in·lb |
| ADB4-BEAM CP-1/4X1/4 | N/A 0.250 in | N/A 0.250 in | N/A ADB4 | N/A 1.043 in26.50 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 12.00 in·lb |
| ADB4-BEAM CP-1/4X3/8 | N/A 0.250 in | N/A 0.375 in | N/A ADB4 | N/A 1.043 in26.50 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 12.00 in·lb |
| ADB4-BEAM CP-5/16X5/16 | N/A 0.313 in | N/A 0.313 in | N/A ADB4 | N/A 1.043 in26.50 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 12.00 in·lb |
| ADB4-BEAM CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A ADB4 | N/A 1.043 in26.50 mm | N/A No Keyway | N/A 0.752 in19.10 mm | N/A 12.00 in·lb |
| ADB5-BEAM CP-3/8X3/8 | N/A 0.375 in | N/A 0.375 in | N/A ADB5 | N/A 1.500 in38.10 mm | N/A No Keyway | N/A 1.000 in25.40 mm | N/A 20.00 in·lb |
| ADB5-BEAM CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A ADB5 | N/A 1.500 in38.10 mm | N/A No Keyway | N/A 1.000 in25.40 mm | N/A 20.00 in·lb |
| ADB5-BEAM CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A ADB5 | N/A 1.500 in38.10 mm | N/A No Keyway | N/A 1.000 in25.40 mm | N/A 20.00 in·lb |
| ADB6-BEAM CP-5/16X5/8 | N/A 0.313 in | N/A 0.625 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| ADB6-BEAM CP-3/8X1/2 | N/A 0.375 in | N/A 0.500 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| ADB6-BEAM CP-3/8X5/8 | N/A 0.375 in | N/A 0.625 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| ADB6-BEAM CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| ADB6-BEAM CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| ADB6-BEAM CP-5/8X5/8 | N/A 0.625 in | N/A 0.625 in | N/A ADB6 | N/A 2.252 in57.20 mm | N/A No Keyway | N/A 1.252 in31.80 mm | N/A 38.00 in·lb |
| ADB7-BEAM CP-3/8X5/8 | N/A 0.375 in | N/A 0.625 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| ADB7-BEAM CP-3/8X3/4 | N/A 0.375 in | N/A 0.750 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| ADB7-BEAM CP-1/2X1/2 | N/A 0.500 in | N/A 0.500 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
| ADB7-BEAM CP-1/2X5/8 | N/A 0.500 in | N/A 0.625 in | N/A ADB7 | N/A 2.626 in66.70 mm | N/A No Keyway | N/A 1.500 in38.10 mm | N/A 88.00 in·lb |
1 2