68514476830
Description
N/A
ADB3-BEAM CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
ADB3
Overall Length
N/A
0.902 in 22.90 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.500 in 12.70 mm
Nominal Torque
N/A
3.50 in·lb
Add To Cart
Request Quote
68514476831
Description
N/A
ADB3-BEAM CP-3/16X1/4
Bore A
N/A
0.188 in
Bore B
N/A
0.250 in
Coupling Size
N/A
ADB3
Overall Length
N/A
0.902 in 22.90 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.500 in 12.70 mm
Nominal Torque
N/A
3.50 in·lb
Add To Cart
Request Quote
68514476832
Description
N/A
ADB3-BEAM CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
ADB3
Overall Length
N/A
0.902 in 22.90 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.500 in 12.70 mm
Nominal Torque
N/A
3.50 in·lb
Add To Cart
Request Quote
68514476833
Description
N/A
ADB3.5-BEAM CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
ADB3.5
Overall Length
N/A
0.902 in 22.90 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.500 in 12.70 mm
Nominal Torque
N/A
6.20 in·lb
Add To Cart
Request Quote
68514476834
Description
N/A
ADB3.5-BEAM CP-3/16X1/4
Bore A
N/A
0.188 in
Bore B
N/A
0.250 in
Coupling Size
N/A
ADB3.5
Overall Length
N/A
1.000 in 25.40 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.626 in 15.90 mm
Nominal Torque
N/A
6.20 in·lb
Add To Cart
Request Quote
68514476835
Description
N/A
ADB3.5-BEAM CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
ADB3.5
Overall Length
N/A
1.000 in 25.40 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.626 in 15.90 mm
Nominal Torque
N/A
6.20 in·lb
Add To Cart
Request Quote
68514476836
Description
N/A
ADB3.5-BEAM CP-1/4X5/16
Bore A
N/A
0.250 in
Bore B
N/A
0.313 in
Coupling Size
N/A
ADB3.5
Overall Length
N/A
1.000 in 25.40 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.626 in 15.90 mm
Nominal Torque
N/A
6.20 in·lb
Add To Cart
Request Quote
68514476837
Description
N/A
ADB3.5-BEAM CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
ADB3.5
Overall Length
N/A
1.000 in 25.40 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.626 in 15.90 mm
Nominal Torque
N/A
6.20 in·lb
Add To Cart
Request Quote
68514476838
Description
N/A
ADB4-BEAM CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
ADB4
Overall Length
N/A
1.043 in 26.50 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.752 in 19.10 mm
Nominal Torque
N/A
12.00 in·lb
Add To Cart
Request Quote
68514476839
Description
N/A
ADB4-BEAM CP-1/4X3/8
Bore A
N/A
0.250 in
Bore B
N/A
0.375 in
Coupling Size
N/A
ADB4
Overall Length
N/A
1.043 in 26.50 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.752 in 19.10 mm
Nominal Torque
N/A
12.00 in·lb
Add To Cart
Request Quote
68514476840
Description
N/A
ADB4-BEAM CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
ADB4
Overall Length
N/A
1.043 in 26.50 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.752 in 19.10 mm
Nominal Torque
N/A
12.00 in·lb
Add To Cart
Request Quote
68514476841
Description
N/A
ADB4-BEAM CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
ADB4
Overall Length
N/A
1.043 in 26.50 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.752 in 19.10 mm
Nominal Torque
N/A
12.00 in·lb
Add To Cart
Request Quote
68514476842
Description
N/A
ADB5-BEAM CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
ADB5
Overall Length
N/A
1.500 in 38.10 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
20.00 in·lb
Add To Cart
Request Quote
68514476843
Description
N/A
ADB5-BEAM CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
ADB5
Overall Length
N/A
1.500 in 38.10 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
20.00 in·lb
Add To Cart
Request Quote
68514476844
Description
N/A
ADB5-BEAM CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
ADB5
Overall Length
N/A
1.500 in 38.10 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
20.00 in·lb
Add To Cart
Request Quote
68514476845
Description
N/A
ADB6-BEAM CP-5/16X5/8
Bore A
N/A
0.313 in
Bore B
N/A
0.625 in
Coupling Size
N/A
ADB6
Overall Length
N/A
2.252 in 57.20 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.252 in 31.80 mm
Nominal Torque
N/A
38.00 in·lb
Add To Cart
Request Quote
68514476846
Description
N/A
ADB6-BEAM CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
ADB6
Overall Length
N/A
2.252 in 57.20 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.252 in 31.80 mm
Nominal Torque
N/A
38.00 in·lb
Add To Cart
Request Quote
68514476847
Description
N/A
ADB6-BEAM CP-3/8X5/8
Bore A
N/A
0.375 in
Bore B
N/A
0.625 in
Coupling Size
N/A
ADB6
Overall Length
N/A
2.252 in 57.20 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.252 in 31.80 mm
Nominal Torque
N/A
38.00 in·lb
Add To Cart
Request Quote
68514476848
Description
N/A
ADB6-BEAM CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
ADB6
Overall Length
N/A
2.252 in 57.20 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.252 in 31.80 mm
Nominal Torque
N/A
38.00 in·lb
Add To Cart
Request Quote
68514476849
Description
N/A
ADB6-BEAM CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
ADB6
Overall Length
N/A
2.252 in 57.20 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.252 in 31.80 mm
Nominal Torque
N/A
38.00 in·lb
Add To Cart
Request Quote
68514476850
Description
N/A
ADB6-BEAM CP-5/8X5/8
Bore A
N/A
0.625 in
Bore B
N/A
0.625 in
Coupling Size
N/A
ADB6
Overall Length
N/A
2.252 in 57.20 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.252 in 31.80 mm
Nominal Torque
N/A
38.00 in·lb
Add To Cart
Request Quote
68514476851
Description
N/A
ADB7-BEAM CP-3/8X5/8
Bore A
N/A
0.375 in
Bore B
N/A
0.625 in
Coupling Size
N/A
ADB7
Overall Length
N/A
2.626 in 66.70 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.500 in 38.10 mm
Nominal Torque
N/A
88.00 in·lb
Add To Cart
Request Quote
68514476852
Description
N/A
ADB7-BEAM CP-3/8X3/4
Bore A
N/A
0.375 in
Bore B
N/A
0.750 in
Coupling Size
N/A
ADB7
Overall Length
N/A
2.626 in 66.70 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.500 in 38.10 mm
Nominal Torque
N/A
88.00 in·lb
Add To Cart
Request Quote
68514476853
Description
N/A
ADB7-BEAM CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
ADB7
Overall Length
N/A
2.626 in 66.70 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.500 in 38.10 mm
Nominal Torque
N/A
88.00 in·lb
Add To Cart
Request Quote
68514476854
Description
N/A
ADB7-BEAM CP-1/2X5/8
Bore A
N/A
0.500 in
Bore B
N/A
0.625 in
Coupling Size
N/A
ADB7
Overall Length
N/A
2.626 in 66.70 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.500 in 38.10 mm
Nominal Torque
N/A
88.00 in·lb
Add To Cart
Request Quote