Batch CAD Cart (0)
  • Cart is empty
    The ADB (Aluminum Double Beam) Series coupling enhances the beam coupling options available from Lovejoy Inc. The longer overall length allows the ADB series to span longer BSE (between shaft end) measurements.

    The aluminum material used in its construction keeps the coupling’s weight low. The ADB design offers two flex points allowing for greater angular misalignment, up to 7°. This design also allows for up to .024 inches of parallel misalignment. The torque capacity ADB series is more than double the range of the single beam designs, with the largest size having a torque capacity of 88 in-lbs.
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore A (in)

Bore B (in)

Coupling Size

Overall Length (in)

Overall Length (mm)

Keyway Size

Part Number

Description 

Bore A

Bore B

Coupling Size

Overall Length

Keyway Size

Outside Diameter

Nominal Torque

Sort by
N/A ADB3 BEAM CPLG 1/4X1/4 N/A 0.250 in N/A 0.250 in N/A ADB3 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 3.50 in·lb
N/A ADB3 BEAM CPLG 3/16X1/4 N/A 0.188 in N/A 0.250 in N/A ADB3 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 3.50 in·lb
N/A ADB3 BEAM CPLG 3/16X3/16 N/A 0.188 in N/A 0.188 in N/A ADB3 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 3.50 in·lb
N/A ADB3.5 BEAM CPLG 1/4X1/4 N/A 0.250 in N/A 0.250 in N/A ADB3.5 N/A 1.000 in25.40 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 6.20 in·lb
N/A ADB3.5 BEAM CPLG 1/4X5/16 N/A 0.250 in N/A 0.313 in N/A ADB3.5 N/A 1.000 in25.40 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 6.20 in·lb
N/A ADB3.5 BEAM CPLG 3/16X1/4 N/A 0.188 in N/A 0.250 in N/A ADB3.5 N/A 1.000 in25.40 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 6.20 in·lb
N/A ADB3.5 BEAM CPLG 3/16X3/16 N/A 0.188 in N/A 0.188 in N/A ADB3.5 N/A 0.902 in22.90 mm N/A No Keyway N/A 0.500 in12.70 mm N/A 6.20 in·lb
N/A ADB3.5 BEAM CPLG 5/16X5/16 N/A 0.313 in N/A 0.313 in N/A ADB3.5 N/A 1.000 in25.40 mm N/A No Keyway N/A 0.626 in15.90 mm N/A 6.20 in·lb
N/A ADB4 BEAM CPLG 1/4X1/4 N/A 0.250 in N/A 0.250 in N/A ADB4 N/A 1.043 in26.50 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 12.00 in·lb
N/A ADB4 BEAM CPLG 1/4X3/8 N/A 0.250 in N/A 0.375 in N/A ADB4 N/A 1.043 in26.50 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 12.00 in·lb
N/A ADB4 BEAM CPLG 3/8X3/8 N/A 0.375 in N/A 0.375 in N/A ADB4 N/A 1.043 in26.50 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 12.00 in·lb
N/A ADB4 BEAM CPLG 5/16X5/16 N/A 0.313 in N/A 0.313 in N/A ADB4 N/A 1.043 in26.50 mm N/A No Keyway N/A 0.752 in19.10 mm N/A 12.00 in·lb
N/A ADB5 BEAM CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A ADB5 N/A 1.500 in38.10 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 20.00 in·lb
N/A ADB5 BEAM CPLG 3/8X1/2 N/A 0.375 in N/A 0.500 in N/A ADB5 N/A 1.500 in38.10 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 20.00 in·lb
N/A ADB5 BEAM CPLG 3/8X3/8 N/A 0.375 in N/A 0.375 in N/A ADB5 N/A 1.500 in38.10 mm N/A No Keyway N/A 1.000 in25.40 mm N/A 20.00 in·lb
N/A ADB6 BEAM CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
N/A ADB6 BEAM CPLG 1/2X5/8 N/A 0.500 in N/A 0.625 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
N/A ADB6 BEAM CPLG 3/8X1/2 N/A 0.375 in N/A 0.500 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
N/A ADB6 BEAM CPLG 3/8X5/8 N/A 0.375 in N/A 0.625 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
N/A ADB6 BEAM CPLG 5/16X5/8 N/A 0.313 in N/A 0.625 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
N/A ADB6 BEAM CPLG 5/8X5/8 N/A 0.625 in N/A 0.625 in N/A ADB6 N/A 2.252 in57.20 mm N/A No Keyway N/A 1.252 in31.80 mm N/A 38.00 in·lb
N/A ADB7 BEAM CPLG 1/2X1/2 N/A 0.500 in N/A 0.500 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
N/A ADB7 BEAM CPLG 1/2X3/4 N/A 0.500 in N/A 0.750 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
N/A ADB7 BEAM CPLG 1/2X5/8 N/A 0.500 in N/A 0.625 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
N/A ADB7 BEAM CPLG 3/4X3/4 N/A 0.750 in N/A 0.750 in N/A ADB7 N/A 2.626 in66.70 mm N/A No Keyway N/A 1.500 in38.10 mm N/A 88.00 in·lb
1 - 25 of 29 | Results Per Page | View | Unit of Measure
1 2