68514477041
Description
N/A
ASB3-BEAM CP-1/8X1/8
Bore A
N/A
0.125 in
Bore B
N/A
0.125 in
Coupling Size
N/A
ASB3
Overall Length
N/A
0.752 in 19.10 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.500 in 12.70 mm
Nominal Torque
N/A
2.00 in·lb
Add To Cart
Request Quote
68514477042
Description
N/A
ASB3-BEAM CP-3/16X3/16
Bore A
N/A
0.188 in
Bore B
N/A
0.188 in
Coupling Size
N/A
ASB3
Overall Length
N/A
0.752 in 19.10 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.500 in 12.70 mm
Nominal Torque
N/A
2.00 in·lb
Add To Cart
Request Quote
68514477044
Description
N/A
ASB3.5-BEAM CP-1/4X1/4
Bore A
N/A
0.250 in
Bore B
N/A
0.250 in
Coupling Size
N/A
ASB3.5
Overall Length
N/A
0.799 in 20.30 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.626 in 15.90 mm
Nominal Torque
N/A
3.40 in·lb
Add To Cart
Request Quote
68514477045
Description
N/A
ASB3.5-BEAM CP-3/16X1/4
Bore A
N/A
0.188 in
Bore B
N/A
0.250 in
Coupling Size
N/A
ASB3.5
Overall Length
N/A
0.799 in 20.30 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.626 in 15.90 mm
Nominal Torque
N/A
3.40 in·lb
Add To Cart
Request Quote
68514477047
Description
N/A
ASB4-BEAM CP-5/16X5/16
Bore A
N/A
0.313 in
Bore B
N/A
0.313 in
Coupling Size
N/A
ASB4
Overall Length
N/A
0.902 in 22.90 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.752 in 19.10 mm
Nominal Torque
N/A
5.00 in·lb
Add To Cart
Request Quote
68514477048
Description
N/A
ASB4-BEAM CP-1/4X5/16
Bore A
N/A
0.250 in
Bore B
N/A
0.313 in
Coupling Size
N/A
ASB4
Overall Length
N/A
0.902 in 22.90 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
0.752 in 19.10 mm
Nominal Torque
N/A
5.00 in·lb
Add To Cart
Request Quote
68514477050
Description
N/A
ASB5-BEAM CP-3/8X3/8
Bore A
N/A
0.375 in
Bore B
N/A
0.375 in
Coupling Size
N/A
ASB5
Overall Length
N/A
1.252 in 31.80 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
10.00 in·lb
Add To Cart
Request Quote
68514477051
Description
N/A
ASB5-BEAM CP-1/4X3/8
Bore A
N/A
0.250 in
Bore B
N/A
0.375 in
Coupling Size
N/A
ASB5
Overall Length
N/A
1.252 in 31.80 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.000 in 25.40 mm
Nominal Torque
N/A
10.00 in·lb
Add To Cart
Request Quote
68514477053
Description
N/A
ASB6-BEAM CP-3/8X1/2
Bore A
N/A
0.375 in
Bore B
N/A
0.500 in
Coupling Size
N/A
ASB6
Overall Length
N/A
1.752 in 44.50 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.252 in 31.80 mm
Nominal Torque
N/A
15.00 in·lb
Add To Cart
Request Quote
68514477054
Description
N/A
ASB6-BEAM CP-1/2X1/2
Bore A
N/A
0.500 in
Bore B
N/A
0.500 in
Coupling Size
N/A
ASB6
Overall Length
N/A
1.752 in 44.50 mm
Keyway Size
N/A
No Keyway
Outside Diameter
N/A
1.252 in 31.80 mm
Nominal Torque
N/A
15.00 in·lb
Add To Cart
Request Quote