Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

C90 Dynamic Load Rating (lbf)

Max. Speed (rpm)

Housing Type

Part Number

Shaft Size

Shaft Size Type

C90 Dynamic Load Rating

Max. Speed

CAD

Add To Cart/Request Quote
N/A 1 3/16 in N/A Imperial N/A 3810 lbf N/A 4490 rpm N/A CAD Add To Cart
Request Quote
N/A 1 1/4 in N/A Imperial N/A 3810 lbf N/A 4490 rpm N/A CAD Add To Cart
Request Quote
N/A 1 3/8 in N/A Imperial N/A 6100 lbf N/A 3820 rpm N/A CAD Add To Cart
Request Quote
N/A 35 mm N/A Metric N/A 6100 lbf N/A 3820 rpm N/A CAD Add To Cart
Request Quote
N/A 1 7/16 in N/A Imperial N/A 6100 lbf N/A 3820 rpm N/A CAD Add To Cart
Request Quote
N/A 1 1/2 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD Add To Cart
Request Quote
N/A 40 mm N/A Metric N/A 7860 lbf N/A 3320 rpm N/A CAD Add To Cart
Request Quote
N/A 1 5/8 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD Add To Cart
Request Quote
N/A 1 11/16 in N/A Imperial N/A 7860 lbf N/A 3320 rpm N/A CAD Add To Cart
Request Quote
N/A 1 3/4 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD Add To Cart
Request Quote
N/A 45 mm N/A Metric N/A 10300 lbf N/A 3050 rpm N/A CAD Add To Cart
Request Quote
N/A 1 7/8 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD Add To Cart
Request Quote
N/A 1 15/16 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD Add To Cart
Request Quote
N/A 50 mm N/A Metric N/A 10300 lbf N/A 3050 rpm N/A CAD Add To Cart
Request Quote
N/A 2 in N/A Imperial N/A 10300 lbf N/A 3050 rpm N/A CAD Add To Cart
Request Quote
N/A 55 mm N/A Metric N/A 10900 lbf N/A 2730 rpm N/A CAD Add To Cart
Request Quote
N/A 2 3/16 in N/A Imperial N/A 10900 lbf N/A 2730 rpm N/A CAD Add To Cart
Request Quote
N/A 2 1/4 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD Add To Cart
Request Quote
N/A 60 mm N/A Metric N/A 11600 lbf N/A 2420 rpm N/A CAD Add To Cart
Request Quote
N/A 2 7/16 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD Add To Cart
Request Quote
N/A 2 1/2 in N/A Imperial N/A 11600 lbf N/A 2420 rpm N/A CAD Add To Cart
Request Quote
N/A 65 mm N/A Metric N/A 11600 lbf N/A 2420 rpm N/A CAD Add To Cart
Request Quote
N/A 2 11/16 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD Add To Cart
Request Quote
N/A 2 3/4 in N/A Imperial N/A 12300 lbf N/A 2060 rpm N/A CAD Add To Cart
Request Quote
N/A 70 mm N/A Metric N/A 12300 lbf N/A 2060 rpm N/A CAD Add To Cart
Request Quote
1 - 25 of 45 | Results Per Page | View | Unit of Measure
1 2