Part Number |
Type |
Cover Diameter A |
B |
Cover Length C1 |
Cover Length C2 |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|---|
![]() | |||||||
EUC-A | Type N/A Closed | Cover Diameter A N/A 2.85 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A | Number of Bolts N/A 4 | CAD N/A |
EUC-B | Type N/A Closed | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUC-C | Type N/A Closed | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUC-D | Type N/A Closed | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUC-E | Type N/A Closed | Cover Diameter A N/A 4.7 in | B N/A 4.352 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUC-F | Type N/A Closed | Cover Diameter A N/A 4.945 in | B N/A 4.57 in | Cover Length C1 N/A 1.075 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUC-G | Type N/A Closed | Cover Diameter A N/A 5.65 in | B N/A 5.224 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUC-H | Type N/A Closed | Cover Diameter A N/A 6.7 in | B N/A 6.187 in | Cover Length C1 N/A 1.2 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUC-I | Type N/A Closed | Cover Diameter A N/A 7.43 in | B N/A 6.892 in | Cover Length C1 N/A 1.325 in | Cover Length C2 N/A | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUC-J | Type N/A Closed | Cover Diameter A N/A 8.25 in | B N/A 7.7 in | Cover Length C1 N/A 1.638 in | Cover Length C2 N/A | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUC-K | Type N/A Closed | Cover Diameter A N/A 10.35 in | B N/A 9.7 in | Cover Length C1 N/A 1.544 in | Cover Length C2 N/A | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUC-L | Type N/A Closed | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUC-M | Type N/A Closed | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-1 1/2 | Type N/A Open | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-1 1/4 | Type N/A Open | Cover Diameter A N/A 2.85 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-1 11/16 | Type N/A Open | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-1 15/16 | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-1 3/16 | Type N/A Open | Cover Diameter A N/A 2.85 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 | CAD N/A |
EUDR-1 3/4 | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-1 3/8 | Type N/A Open | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-1 5/8 | Type N/A Open | Cover Diameter A N/A 3.95 in | B N/A 3.691 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-1 7/16 | Type N/A Open | Cover Diameter A N/A 3.345 in | B N/A | Cover Length C1 N/A 0.995 in | Cover Length C2 N/A 1.095 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-1 7/8 | Type N/A Open | Cover Diameter A N/A 4.196 in | B N/A 3.941 in | Cover Length C1 N/A 0.982 in | Cover Length C2 N/A 1.082 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-100MM | Type N/A Open | Cover Diameter A N/A 7.43 in | B N/A 6.892 in | Cover Length C1 N/A 1.325 in | Cover Length C2 N/A 1.425 in | Number of Bolts N/A 4 |
CAD
N/A ![]() |
EUDR-110MM | Type N/A Open | Cover Diameter A N/A 8.25 in | B N/A 7.7 in | Cover Length C1 N/A 1.638 in | Cover Length C2 N/A 1.738 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |