COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Type E tapered roller bearing Mounted Bearings are available in a wide variety of sizes and configurations to meet the requirements of demanding applications. Popular part numbers are in stock for immediate availability. Metric sizes also are available in shaft diameters ranging from 35 mm to 125 mm.

1-3/16 to 3-1/2 utilize one collar
3-15/16 to 5 utilize two collars
6 holes equally spaced (chordal spacing shown)
201 - 221 of 221 | Results Per Page | View | Unit of Measure
« 6 7 8 9 

Part Number

Shaft Size

Shaft Size Type

Dimension H 

Dimension A 

Dimension N2

C90 Dynamic Load Rating

Max. Speed

Lubrication

Housing Coating

CAD

Quantity Add To Cart/Request Quote
N/A 4 1/2 in N/A Imperial N/A 13-1/2 in N/A 4-5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 115 mm N/A Metric N/A 13-1/2 in N/A 4-5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 115 mm N/A Metric N/A 13-1/2 in N/A 4-5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 115 mm N/A Metric N/A 13-1/2 in N/A 4-5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 115 mm N/A Metric N/A 13-1/2 in N/A 4-5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 115 mm N/A Metric N/A 13-1/2 in N/A 4-5/8 in N/A 5.875 in N/A 33000 lbf N/A 1360 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 125 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 125 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 125 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 125 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 125 mm N/A Metric N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 4 15/16 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Grease - Premium Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Industrial N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
N/A 5 in N/A Imperial N/A 14-3/4 in N/A 5-1/16 in N/A 6.375 in N/A 45500 lbf N/A 1200 rpm N/A Solid Lube - Food Grade N/A E-Coat N/A CAD Icon (for items table) Add To Cart
Request Quote
201 - 221 of 221 | Results Per Page | View | Unit of Measure
« 6 7 8 9