Part Number |
Type |
Cover Diameter A |
B |
Cover Length C1 |
Cover Length C2 |
Number of Bolts |
CAD |
---|---|---|---|---|---|---|---|
EUDR-110MM | Type N/A Open | Cover Diameter A N/A 8.25 in | B N/A 7.7 in | Cover Length C1 N/A 1.638 in | Cover Length C2 N/A 1.738 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-115MM | Type N/A Open | Cover Diameter A N/A 8.25 in | B N/A 7.7 in | Cover Length C1 N/A 1.638 in | Cover Length C2 N/A 1.738 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-4 15/16 | Type N/A Open | Cover Diameter A N/A 10.35 in | B N/A 9.7 in | Cover Length C1 N/A 1.544 in | Cover Length C2 N/A 1.644 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUC-K | Type N/A Closed | Cover Diameter A N/A 10.35 in | B N/A 9.7 in | Cover Length C1 N/A 1.544 in | Cover Length C2 N/A | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-5 | Type N/A Open | Cover Diameter A N/A 10.35 in | B N/A 9.7 in | Cover Length C1 N/A 1.544 in | Cover Length C2 N/A 1.644 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-125MM | Type N/A Open | Cover Diameter A N/A 10.35 in | B N/A 9.7 in | Cover Length C1 N/A 1.544 in | Cover Length C2 N/A 1.644 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-5 7/16 | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-5 1/2 | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-5 15/16 | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-6 | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-135MM | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-140MM | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-150MM | Type N/A Open | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A 1.75 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUC-L | Type N/A Closed | Cover Diameter A N/A 11.425 in | B N/A 11.488 in | Cover Length C1 N/A 1.55 in | Cover Length C2 N/A | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-6 7/16 | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-6 1/2 | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-6 15/16 | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-7 | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-165MM | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-170MM | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUDR-180MM | Type N/A Open | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A 2.063 in | Number of Bolts N/A 6 |
CAD
N/A ![]() |
EUC-M | Type N/A Closed | Cover Diameter A N/A 13.425 in | B N/A 13.488 in | Cover Length C1 N/A 1.863 in | Cover Length C2 N/A | Number of Bolts N/A 6 |
CAD
N/A ![]() |