|
Batch CAD Cart (0)
▾
UCP 200 Pillow Block Mounted Bearings - Set Screw Locking
U Series - Pillow Block Mounted Bearings (UCP 200, UCP 300, UELP 200, UKP 200)
● UCP pillow blocks are suggested for industrial applications where normal loads are encountered. ● Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for applications involving wet or dirty environments. ● Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units. ● Housing designed for ease of bearing replacement.
Clear
Filter
Shaft Size d (mm)Shaft Size d (in)Total Width (mm)Total Width (in)Foot Height H1 (mm)Total Height H2 (mm)Total Height H2 (in)Dynamic Load Rating (N)Dynamic Load Rating (lbf)
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.