Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty

●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Foot Height H1 (mm)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

CAD

Add To Cart/Request Quote
N/A UC201 N/A 12 mm N/A 38 mm1.496 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Add To Cart
Request Quote
N/A UC201-8 N/A 1/2 in N/A 38 mm1.496 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Add To Cart
Request Quote
N/A UC202 N/A 15 mm N/A 38 mm1.496 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Add To Cart
Request Quote
N/A UC202-10 N/A 5/8 in N/A 38 mm1.496 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Add To Cart
Request Quote
N/A UC203 N/A 17 mm N/A 38 mm1.496 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Add To Cart
Request Quote
N/A UC204-12 N/A 3/4 in N/A 38 mm1.496 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Add To Cart
Request Quote
N/A UC204 N/A 20 mm N/A 38 mm1.496 in N/A 6650 N1495 lbf N/A 12800 N2878 lbf N/A CAD Add To Cart
Request Quote
N/A UC205-14 N/A 7/8 in N/A 38 mm1.496 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD Add To Cart
Request Quote
N/A UC205-15 N/A 15/16 in N/A 38 mm1.496 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD Add To Cart
Request Quote
N/A UC205 N/A 25 mm N/A 38 mm1.496 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD Add To Cart
Request Quote
N/A UC205-16 N/A 1 in N/A 38 mm1.496 in N/A 7850 N1765 lbf N/A 14000 N3147 lbf N/A CAD Add To Cart
Request Quote
N/A UC206-18 N/A 1 1/8 in N/A 48 mm1.890 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A CAD Add To Cart
Request Quote
N/A UC206 N/A 30 mm N/A 48 mm1.890 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A CAD Add To Cart
Request Quote
N/A UC206-19 N/A 1 3/16 in N/A 48 mm1.890 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A CAD Add To Cart
Request Quote
N/A UC207-20 N/A 1 1/4 in N/A 48 mm1.890 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Add To Cart
Request Quote
N/A UC206-20 N/A 1 1/4 in N/A 48 mm1.890 in N/A 11300 N2540 lbf N/A 19500 N4385 lbf N/A CAD Add To Cart
Request Quote
N/A UC207-21 N/A 1 5/16 in N/A 48 mm1.890 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Add To Cart
Request Quote
N/A UC207-22 N/A 1 3/8 in N/A 48 mm1.890 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Add To Cart
Request Quote
N/A UC207 N/A 35 mm N/A 48 mm1.890 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Add To Cart
Request Quote
N/A UC207-23 N/A 1 7/16 in N/A 48 mm1.890 in N/A 15400 N3462 lbf N/A 25700 N5778 lbf N/A CAD Add To Cart
Request Quote
N/A UC208-24 N/A 1 1/2 in N/A 54 mm2.126 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD Add To Cart
Request Quote
N/A UC208-25 N/A 1 9/16 in N/A 54 mm2.126 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD Add To Cart
Request Quote
N/A UC208 N/A 40 mm N/A 54 mm2.126 in N/A 17800 N4002 lbf N/A 29100 N6542 lbf N/A CAD Add To Cart
Request Quote
N/A UC209-26 N/A 1 5/8 in N/A 54 mm2.126 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Add To Cart
Request Quote
N/A UC209-27 N/A 1 11/16 in N/A 54 mm2.126 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Add To Cart
Request Quote
1 - 25 of 52 | Results Per Page | View | Unit of Measure
1 2 3