Montage of Timken Bearing Products
Batch CAD Cart (0)
  • Cart is empty

●   UCP pillow blocks are suggested for industrial applications where normal loads are encountered.
●   Compact, one-piece housing with two-bolt mounting can be installed in any position and makes bearing replacement easy.
●   These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
●   Timken UCP series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
●   Bearing prelubricated and ready for immediate installation.
●   Grease fitting supplied for relubrication.
●   The bonded seal design is well-suited for applications involving wet or dirty environments.
●   Bolt-hole spacing and base-to-center height dimensions are interchangeable with competitive units.
●   Housing designed for ease of bearing replacement.
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Foot Height H1 (mm)

Total Height H2 (mm)

Total Height H2 (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Bearing Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

CAD

Add To Cart/Request Quote
N/A UC209-28 N/A 1 3/4 in N/A 54 mm2.126 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Add To Cart
Request Quote
N/A UC209 N/A 45 mm N/A 54 mm2.126 in N/A 21300 N4788 lbf N/A 34100 N7666 lbf N/A CAD Add To Cart
Request Quote
N/A UC210-30 N/A 1 7/8 in N/A 60 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Add To Cart
Request Quote
N/A UC210-31 N/A 1 15/16 in N/A 60 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Add To Cart
Request Quote
N/A UC210 N/A 50 mm N/A 60 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Add To Cart
Request Quote
N/A UC211-32 N/A 2 in N/A 60 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Add To Cart
Request Quote
N/A UC210-32 N/A 2 in N/A 60 mm2.362 in N/A 23300 N5238 lbf N/A 35100 N7891 lbf N/A CAD Add To Cart
Request Quote
N/A UC211-34 N/A 2 1/8 in N/A 60 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Add To Cart
Request Quote
N/A UC211 N/A 55 mm N/A 60 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Add To Cart
Request Quote
N/A UC211-35 N/A 2 3/16 in N/A 60 mm2.362 in N/A 29400 N6609 lbf N/A 43400 N9757 lbf N/A CAD Add To Cart
Request Quote
N/A UC212-36 N/A 2 1/4 in N/A 70 mm2.756 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Add To Cart
Request Quote
N/A UC212 N/A 60 mm N/A 70 mm2.756 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Add To Cart
Request Quote
N/A UC212-38 N/A 2 3/8 in N/A 70 mm2.756 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Add To Cart
Request Quote
N/A UC212-39 N/A 2 7/16 in N/A 70 mm2.756 in N/A 36200 N8138 lbf N/A 52400 N11780 lbf N/A CAD Add To Cart
Request Quote
N/A UC213-40 N/A 2 1/2 in N/A 70 mm2.756 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD Add To Cart
Request Quote
N/A UC213 N/A 65 mm N/A 70 mm2.756 in N/A 40100 N9015 lbf N/A 57200 N12859 lbf N/A CAD Add To Cart
Request Quote
N/A UC214-44 N/A 2 3/4 in N/A 72 mm2.835 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD Add To Cart
Request Quote
N/A UC214 N/A 70 mm N/A 72 mm2.835 in N/A 44100 N9914 lbf N/A 62200 N13983 lbf N/A CAD Add To Cart
Request Quote
N/A UC215-47 N/A 2 15/16 in N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Add To Cart
Request Quote
N/A UC215 N/A 75 mm N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Add To Cart
Request Quote
N/A UC215-48 N/A 3 in N/A 74 mm2.913 in N/A 48300 N10858 lbf N/A 67400 N15152 lbf N/A CAD Add To Cart
Request Quote
N/A UC216-50 N/A 3.1250 in N/A 78 mm3.071 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD Add To Cart
Request Quote
N/A UC216 N/A 80 mm N/A 78 mm3.071 in N/A 53000 N11915 lbf N/A 72700 N16344 lbf N/A CAD Add To Cart
Request Quote
N/A UC217-52 N/A 3 1/4 in N/A 83 mm3.268 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD Add To Cart
Request Quote
N/A UC217 N/A 85 mm N/A 83 mm3.268 in N/A 61900 N13916 lbf N/A 84000 N18884 lbf N/A CAD Add To Cart
Request Quote
26 - 50 of 52 | Results Per Page | View | Unit of Measure
1 2 3