|
Batch CAD Cart (0)
▾
UELT 200 Take-Up Mounted Bearings - Eccentric Locking Collar
U Series - Take-Up Mounted Bearings (UCT 200, UCT 300, UELT 200, UKT 200)
● UELT take-up units are suggested for industrial applications where normal loads are encountered. ● UELT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications. ● These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys. ● Each unit comes assembled and ready for mounting. ● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment. ● Timken UELT series Mounted Bearings feature the Timken eccentric locking collar (UEL) bearing insert. ● Bearing prelubricated and ready for immediate installation. ● Grease fitting supplied for relubrication. ● The bonded seal design is well-suited for industrial applications involving wet or dirty environments. ● Slot spacing and width are interchangeable with competitive units. ● Housing designed for ease of bearing replacement.
1 2
1 2
|
Site Map | Privacy Statement | Terms & Conditions | Careers | Contact Us Follow us on:
© 2016 The Timken Company.
© 2016 The Timken Company.