68514426098
Description
N/A
U50S-CP-1/2X1/2
Bore Size
N/A
1/2 x 1/2 in
Keyway Size (W x D)
N/A
1/8 x 1/16 in
Dimension HD
N/A
1.040 in 26.42 mm
Overall Length
N/A
1.820 in 46.23 mm
Max. Torque
N/A
82 in·lb
Add To Cart
Request Quote
68514476419
Description
N/A
U37S-CP-1/4X3/8-NKW NSS PH RH
Bore Size
N/A
1/4 x 3/8 in
Keyway Size (W x D)
N/A
1/16 x 1/32 & Puller Hole in
Dimension HD
N/A
0.860 in 21.84 mm
Overall Length
N/A
2.060 in 52.32 mm
Max. Torque
N/A
39.00 in·lb
Add To Cart
Request Quote
68514447442
Description
N/A
U62S-CP-1/2X1/2
Bore Size
N/A
1/2 x 1/2 in
Keyway Size (W x D)
N/A
1/8 x 1/16 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
2.280 in 57.91 mm
Max. Torque
N/A
126.00 in·lb
Add To Cart
Request Quote
68514445477
Description
N/A
U62S-CP-1/2X5/8
Bore Size
N/A
1/2 x 5/8 in
Keyway Size (W x D)
N/A
1/8 x 1/16 & 3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
2.280 in 57.91 mm
Max. Torque
N/A
126.00 in·lb
Add To Cart
Request Quote
68514413300
Description
N/A
U62S-CP-5/8X5/8
Bore Size
N/A
5/8 x 5/8 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
2.280 in 57.91 mm
Max. Torque
N/A
126.00 in·lb
Add To Cart
Request Quote
68514413384
Description
N/A
U75S-CP-3/4X3/4
Bore Size
N/A
3/4 x 3/4 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
2.720 in 69.09 mm
Max. Torque
N/A
175 in·lb
Add To Cart
Request Quote
68514426100
Description
N/A
U75S-CP-5/8X5/8
Bore Size
N/A
5/8 x 5/8 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
2.720 in 69.09 mm
Max. Torque
N/A
175 in·lb
Add To Cart
Request Quote
68514444111
Description
N/A
U75S-CP-5/8X3/4
Bore Size
N/A
5/8 x 3/4 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
2.720 in 69.09 mm
Max. Torque
N/A
175 in·lb
Add To Cart
Request Quote
68514413426
Description
N/A
U87S-CP-7/8X7/8
Bore Size
N/A
7/8 x 7/8 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
2.910 in 73.91 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514426103
Description
N/A
U87S-CP-5/8X5/8
Bore Size
N/A
5/8 x 5/8 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
2.910 in 73.91 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514426104
Description
N/A
U87S-CP-3/4X3/4
Bore Size
N/A
3/4 x 3/4 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
2.910 in 73.91 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514445076
Description
N/A
U87S-CP-5/8X3/4
Bore Size
N/A
5/8 x 3/4 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
2.910 in 73.91 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514445248
Description
N/A
U87S-CP-5/8X7/8
Bore Size
N/A
5/8 x 7/8 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
2.910 in 73.91 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514413493
Description
N/A
U100S-CP-1"X1"
Bore Size
N/A
1 x 1 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Dimension HD
N/A
2.11 in 53.59 mm
Overall Length
N/A
3.560 in 90.42 mm
Max. Torque
N/A
565 in·lb
Add To Cart
Request Quote
68514446309
Description
N/A
U100S-CP-5/8X1"
Bore Size
N/A
5/8 x 1 in
Keyway Size (W x D)
N/A
3/16 x 3/32 & 1/4 x 1/8 in
Dimension HD
N/A
2.11 in 53.59 mm
Overall Length
N/A
3.560 in 90.42 mm
Max. Torque
N/A
565 in·lb
Add To Cart
Request Quote
68514413570
Description
N/A
U125S-CP-1-1/4X1-1/4
Bore Size
N/A
1 1/4 x 1 1/4 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Dimension HD
N/A
2.170 in 55.12 mm
Overall Length
N/A
3.75 in 95.25 mm
Max. Torque
N/A
755 in·lb
Add To Cart
Request Quote
68514444113
Description
N/A
U125S-CP-1"X1"
Bore Size
N/A
1 x 1 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Dimension HD
N/A
2.170 in 55.12 mm
Overall Length
N/A
3.75 in 95.25 mm
Max. Torque
N/A
755 in·lb
Add To Cart
Request Quote
68514444584
Description
N/A
U125S-CP-1"X1-1/4
Bore Size
N/A
1 x 1 1/4 in
Keyway Size (W x D)
N/A
1/4 x 1/8 in
Dimension HD
N/A
2.170 in 55.12 mm
Overall Length
N/A
3.75 in 95.25 mm
Max. Torque
N/A
755 in·lb
Add To Cart
Request Quote
68514445193
Description
N/A
U125S-CP-5/8X5/8
Bore Size
N/A
5/8 x 5/8 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
2.170 in 55.12 mm
Overall Length
N/A
3.75 in 95.25 mm
Max. Torque
N/A
755 in·lb
Add To Cart
Request Quote
68514445717
Description
N/A
U137S-CP-7/8X7/8
Bore Size
N/A
7/8 x 7/8 in
Keyway Size (W x D)
N/A
3/16 x 3/32 in
Dimension HD
N/A
2.54 in 64.52 mm
Overall Length
N/A
4.120 in 104.65 mm
Max. Torque
N/A
1260 in·lb
Add To Cart
Request Quote
68514413632
Description
N/A
U137S-CP-1-3/8X1-3/8
Bore Size
N/A
1 3/8 x 1 3/8 in
Keyway Size (W x D)
N/A
5/16 x 5/32 in
Dimension HD
N/A
2.54 in 64.52 mm
Overall Length
N/A
4.120 in 104.65 mm
Max. Torque
N/A
1260 in·lb
Add To Cart
Request Quote
68514476424
Description
N/A
U137S-CP-7/8X1-3/8-KW LH
Bore Size
N/A
7/8 x 1 3/8 in
Keyway Size (W x D)
N/A
1/4 x 1/8 & 5/16 x 5/32 in
Dimension HD
N/A
2.54 in 64.52 mm
Overall Length
N/A
4.120 in 104.65 mm
Max. Torque
N/A
1260 in·lb
Add To Cart
Request Quote
68514426107
Description
N/A
U150S-CP-1-1/2X1-1/2
Bore Size
N/A
1 1/2 x 1 1/2 in
Keyway Size (W x D)
N/A
3/8 x 3/16 in
Dimension HD
N/A
2.980 in 75.69 mm
Overall Length
N/A
5.00 in 127.00 mm
Max. Torque
N/A
1890 in·lb
Add To Cart
Request Quote