Advanced Search
About Us
|
Careers
|
Contact Us
PRODUCTS & SERVICES
Bearings
Power Transmission
Engineered Surfaces
Lubrication
Chain & Auger
Seals
Motion Control Systems
Training
Remanufacture & Repair
Maintenance & Reliability
Catalogs
SOLUTIONS
Aerospace
Agriculture
Automotive / Heavy Truck
Bearing Manufacturers
Cement & Aggregate
Coal, Oil, & Gas
Construction
Consumer
Gear Drive
Health
Machine Tools
Mining
Paper
Primary Metals
Rail
Wind Energy
TOOLS & GUIDES
For Engineers
For Suppliers
For Students
For Maintenance Pros
For Retirees
Bearing Terms Glossary
Steel Terms Glossary
PURCHASE
Online Stores
Find a Distributor / Sales Office
Terms and Conditions of Sale
INVESTORS
Analyst Coverage
Investor Contacts
Corporate Governance
Directors
Earnings Estimates
Events
Financial Highlights
Financial Reports
Financial News Releases
Presentations
SEC Filings
Shareholder Services
Stock Information
Webcast / Conference Calls
Search Catalog
By Keyword
All Product Types
UFH Type with Keyway, Regular Version - Inch (Imperial) Bores
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
INDUSTRIAL MOTION PRODUCTS
>
Couplings & Power Transmission Parts Catalog
>
Specialty Products - Uniflex, Saga, Rigid Sleeve, Shaft Collars
>
Uniflex Couplings
>
UFH Type with Keyway, Regular Version - Inch (Imperial) Bores
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
UFH Type with Keyway, Regular Version - Inch (Imperial) Bores
For CAD models and more information, click Directly on the part number below.
UFH Type - Flange-to-Shaft
A flange-to-shaft configuration, this couples flange mounted equipment to a shaft with all the benefits of Uniflex versatility. The stock flange plate is the same as used on the UF Type.
The one-piece UFH Type coupling is similar to the U Type, except that one hub is replaced by a flange plate. Stock flange sizes are shown in the Dimensional Data table below but other sizes can be made to order. As with the other Uniflex styles, this coupling compensates for high degrees of angular and parallel misalignment with very little backlash or windup and is reliable in harsh or severe environments.
Regular and short versions are available for each size to accommodate different overall length requirements. For increased versatility, the hub can be modified with a tapered, spline, hex or square bore. The standard hub is furnished with either a pre-drilled pin hole or with a keyway and set screw. Specify when ordering.
Note: The UFH Type coupling does not come with assembly hardware. Assembly hardware must be purchased separately.
larger image
larger image
DOWNLOADS
Specialty Products Catalog
(PDF, 0KB)
Uniflex Installation Instructions
(PDF, 0KB)
Results Per Page :
25
50
100
200
Results 1 - 11 of 11
Unit of Measure:
Imperial
Metric
Both
1
Part Number
Description
Bore Size
Keyway Size
Dimension HD
Overall Length
Max. Torque
68514413855
UFH50R-CP-1/2-1/8X1/16KW
1/2
in
1/8 x 1/16
in
1.040
in
26.42
mm
2.030
in
51.56
mm
82
in·lb
68514413862
UFH75R-CP-5/8-3/16X3/32KW
5/8
in
3/16 x 3/32
in
1.420
in
36.07
mm
2.580
in
65.53
mm
175
in·lb
68514413865
UFH75R-CP-3/4-3/16X3/32KW-2.38 PILOT
3/4
in
3/16 x 3/32
in
1.420
in
36.07
mm
2.580
in
65.53
mm
175
in·lb
68514413879
UFH87R-CP-5/8-3/16X3/32KW-2.75 PILOT
5/8
in
3/16 x 3/32
in
1.730
in
43.94
mm
2.820
in
71.63
mm
346
in·lb
68514413880
UFH87R-CP-3/4-3/16X3/32KW-2.75 PILOT
3/4
in
3/16 x 3/32
in
1.730
in
43.94
mm
2.820
in
71.63
mm
346
in·lb
68514413884
UFH100R-CP-1/2-1/8X1/16KW
1/2
in
1/8 x 1/16
in
2.11
in
53.59
mm
3.140
in
79.76
mm
565
in·lb
68514413898
UFH125R-CP-1-1/8-1/4X1/8KW
1 1/8
in
1/4 x 1/8
in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514413899
UFH125R-CP-1-1/4-1/4X1/8KW
1 1/4
in
1/4 x 1/8
in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514413896
UFH125R-CP-3/4-3/16X3/32KW
3/4
in
3/16 x 3/32
in
2.170
in
55.12
mm
3.75
in
95.25
mm
755
in·lb
68514445397
UFH137R-CP-1-1/8-1/4X1/8KW
1 1/8
in
1/4 x 1/8
in
2.54
in
64.52
mm
4.030
in
102.36
mm
1260
in·lb
68514413915
UFH150R-CP-1-3/8-5/16X5/32KW
1 3/8
in
5/16 x 5/32
in
2.980
in
75.69
mm
4.860
in
123.44
mm
1890
in·lb
Results 1 - 11 of 11
1
<