68514426097
Description
N/A
U50R-CP-1/2X1/2
Bore Size
N/A
1/2 x 1/2 in
Keyway Size
N/A
1/8 x 1/16 in
Dimension HD
N/A
1.040 in 26.42 mm
Overall Length
N/A
2.500 in 63.50 mm
Max. Torque
N/A
82 in·lb
Add To Cart
Request Quote
68514413255
Description
N/A
U62R-CP-5/8X5/8
Bore Size
N/A
5/8 x 5/8 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
2.720 in 69.09 mm
Max. Torque
N/A
126.00 in·lb
Add To Cart
Request Quote
68514444307
Description
N/A
U62R-CP-1/2X5/8
Bore Size
N/A
1/2 x 5/8 in
Keyway Size
N/A
1/8 x 1/16 & 3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
2.720 in 69.09 mm
Max. Torque
N/A
126.00 in·lb
Add To Cart
Request Quote
68514413351
Description
N/A
U75R-CP-3/4X3/4
Bore Size
N/A
3/4 x 3/4 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
3.310 in 84.07 mm
Max. Torque
N/A
175 in·lb
Add To Cart
Request Quote
68514426099
Description
N/A
U75R-CP-5/8X5/8
Bore Size
N/A
5/8 x 5/8 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
3.310 in 84.07 mm
Max. Torque
N/A
175 in·lb
Add To Cart
Request Quote
68514444108
Description
N/A
U75R-CP-5/8X3/4
Bore Size
N/A
5/8 x 3/4 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.420 in 36.07 mm
Overall Length
N/A
3.310 in 84.07 mm
Max. Torque
N/A
175 in·lb
Add To Cart
Request Quote
68514413409
Description
N/A
U87R-CP-7/8X7/8
Bore Size
N/A
7/8 x 7/8 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
3.50 in 88.90 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514426102
Description
N/A
U87R-CP-3/4X3/4
Bore Size
N/A
3/4 x 3/4 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
3.50 in 88.90 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514445111
Description
N/A
U87R-CP-3/4X7/8
Bore Size
N/A
3/4 x 7/8 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
3.50 in 88.90 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514476445
Description
N/A
U87R-CP-3/4X3/4-KW RH
Bore Size
N/A
3/4 x 3/4 in
Keyway Size
N/A
3/16 x 3/32 & 1/4 x 1/8 in
Dimension HD
N/A
1.730 in 43.94 mm
Overall Length
N/A
3.50 in 88.90 mm
Max. Torque
N/A
346 in·lb
Add To Cart
Request Quote
68514413461
Description
N/A
U100R-CP-1"X1"
Bore Size
N/A
1 x 1 in
Keyway Size
N/A
1/4 x 1/8 in
Dimension HD
N/A
2.11 in 53.59 mm
Overall Length
N/A
4.120 in 104.65 mm
Max. Torque
N/A
565 in·lb
Add To Cart
Request Quote
68514426105
Description
N/A
U100R-CP-3/4X3/4
Bore Size
N/A
3/4 x 3/4 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
2.11 in 53.59 mm
Overall Length
N/A
4.120 in 104.65 mm
Max. Torque
N/A
565 in·lb
Add To Cart
Request Quote
68514441962
Description
N/A
U100R-CP-3/4X1"
Bore Size
N/A
3/4 x 1 in
Keyway Size
N/A
3/16 x 3/32 & 1/4 x 1/8 in
Dimension HD
N/A
2.11 in 53.59 mm
Overall Length
N/A
4.120 in 104.65 mm
Max. Torque
N/A
565 in·lb
Add To Cart
Request Quote
68514444806
Description
N/A
U100R-CP-5/8X1"
Bore Size
N/A
5/8 x 1 in
Keyway Size
N/A
3/16 x 3/32 & 1/4 x 1/8 in
Dimension HD
N/A
2.11 in 53.59 mm
Overall Length
N/A
4.120 in 104.65 mm
Max. Torque
N/A
565 in·lb
Add To Cart
Request Quote
68514445210
Description
N/A
U100R-CP-5/8X15/16
Bore Size
N/A
5/8 x 15/16 in
Keyway Size
N/A
3/16 x 3/32 & 1/4 x 1/8 in
Dimension HD
N/A
2.11 in 53.59 mm
Overall Length
N/A
4.120 in 104.65 mm
Max. Torque
N/A
565 in·lb
Add To Cart
Request Quote
68514413541
Description
N/A
U125R-CP-1-1/4X1-1/4
Bore Size
N/A
1 1/4 x 1 1/4 in
Keyway Size
N/A
1/4 x 1/8 in
Dimension HD
N/A
2.170 in 55.12 mm
Overall Length
N/A
4.880 in 123.95 mm
Max. Torque
N/A
755 in·lb
Add To Cart
Request Quote
68514448325
Description
N/A
U125R-CP-3/4X3/4
Bore Size
N/A
3/4 x 3/4 in
Keyway Size
N/A
3/16 x 3/32 in
Dimension HD
N/A
2.170 in 55.12 mm
Overall Length
N/A
4.880 in 123.95 mm
Max. Torque
N/A
755 in·lb
Add To Cart
Request Quote
68514413603
Description
N/A
U137R-CP-1-3/8X1-3/8
Bore Size
N/A
1 3/8 x 1 3/8 in
Keyway Size
N/A
5/16 x 5/32 in
Dimension HD
N/A
2.54 in 64.52 mm
Overall Length
N/A
5.250 in 133.35 mm
Max. Torque
N/A
1260 in·lb
Add To Cart
Request Quote
68514476563
Description
N/A
U137R-CP-5/8X1-1/2-SS LH NKW NSS RH
Bore Size
N/A
5/8 x 1 1/2 in
Keyway Size
N/A
No Keyway & 3/16 x 3/32 in
Dimension HD
N/A
2.54 in 64.52 mm
Overall Length
N/A
5.250 in 133.35 mm
Max. Torque
N/A
1260 in·lb
Add To Cart
Request Quote
68514413663
Description
N/A
U150R-CP-1-1/2X1-1/2
Bore Size
N/A
1 1/2 x 1 1/2 in
Keyway Size
N/A
3/8 x 3/16 in
Dimension HD
N/A
2.980 in 75.69 mm
Overall Length
N/A
6.280 in 159.51 mm
Max. Torque
N/A
1890 in·lb
Add To Cart
Request Quote
68514444219
Description
N/A
U150R-CP-1-3/8X1-7/16
Bore Size
N/A
1 3/8 x 1 7/16 in
Keyway Size
N/A
5/16 x 5/32 & 3/8 x 3/16 in
Dimension HD
N/A
2.980 in 75.69 mm
Overall Length
N/A
6.280 in 159.51 mm
Max. Torque
N/A
1890 in·lb
Add To Cart
Request Quote