Part Number |
Pilot-Bore Diameter |
Maximum Bore Size - Standard Keyway |
Max. RPM |
Color |
Continuous Torque |
CAD |
|---|---|---|---|---|---|---|
| QF1000 Assembly W/Blue | N/A 1 7/8 | N/A 140 mm5 1/2 in | N/A 3000 rpm | N/A Blue | N/A 18418 N·m162997 in·lb |
N/A
|
| QF1000 Assembly W/White | N/A 1 7/8 | N/A 140 mm5 1/2 in | N/A 3000 rpm | N/A White | N/A 18418 N·m162997 in·lb |
N/A
|
| QF1890 Assembly W/Red | N/A 2 1/2 | N/A 175 mm6 1/2 in | N/A 2400 rpm | N/A Red | N/A 10740 N·m95061 in·lb |
N/A
|
| QF1890 Assembly W/Blue | N/A 2 1/2 | N/A 175 mm6 1/2 in | N/A 2400 rpm | N/A Blue | N/A 20409 N·m180693 in·lb |
N/A
|
| QF1890 Assembly W/White | N/A 2 1/2 | N/A 175 mm6 1/2 in | N/A 2400 rpm | N/A White | N/A 20409 N·m180693 in·lb |
N/A
|
| QF3150 Assembly W/Red | N/A 2 1/2 | N/A 205 mm8 in | N/A 2000 rpm | N/A Red | N/A 11880 N·m105135 in·lb |
N/A
|
| QF3150 Assembly W/Blue | N/A 2 1/2 | N/A 205 mm8 in | N/A 2000 rpm | N/A Blue | N/A 22401 N·m198252 in·lb |
N/A
|
| QF3150 Assembly W/White | N/A 2 1/2 | N/A 205 mm8 in | N/A 2000 rpm | N/A White | N/A 22401 N·m198252 in·lb |
N/A
|
| QF10260 Assembly W/Red | N/A 2 1/2 | N/A 280 mm11 in | N/A 1800 rpm | N/A Red | N/A 23748 N·m210173 in·lb |
N/A
|
| QF10260 Assembly W/Blue | N/A 2 1/2 | N/A 280 mm11 in | N/A 1800 rpm | N/A Blue | N/A 44736 N·m395913 in·lb |
N/A
|
| QF10260 Assembly W/White | N/A 2 1/2 | N/A 280 mm11 in | N/A 1800 rpm | N/A White | N/A 44736 N·m395913 in·lb |
N/A
|