Part Number |
Travel Norm |
Adjustment |
Dimension A |
Dimension B |
Dimension J |
Dimension V |
CAD |
---|---|---|---|---|---|---|---|
QMTF12-115 | N/A 12 | N/A 16-1/2 in419.1 mm | N/A 3.94 in100.1 mm | N/A 27.5 in698.5 mm | N/A 0.625 in16 mm | N/A |
N/A ![]() |
QMTF12-203 | N/A 12 | N/A 17 in431.8 mm | N/A 4.19 in106.4 mm | N/A 27.5 in698.5 mm | N/A 0.625 in16 mm | N/A |
N/A ![]() |
QMTF12-207 | N/A 12 | N/A 16.6 in421.6 mm | N/A 4.38 in111.3 mm | N/A 28-1/2 in723.9 mm | N/A 0.625 in16 mm | N/A |
N/A ![]() |
QMTF12-215 | N/A 12 | N/A 15-1/2 in393.7 mm | N/A 5.09 in129.3 mm | N/A 30-1/2 in774.7 mm | N/A 0.625 in16 mm | N/A 2 in50.8 mm |
N/A ![]() |
QMTF12-307 | N/A 12 | N/A 15-1/2 in393.7 mm | N/A 5.63 in143 mm | N/A 32 in812.8 mm | N/A 0.75 in20 mm | N/A 2 in50.8 mm |
N/A ![]() |
QMTF12-315 | N/A 12 | N/A 18 in457.2 mm | N/A 7 in177.8 mm | N/A 36 in914.4 mm | N/A 0.75 in20 mm | N/A 2.5 in63.5 mm |
N/A ![]() |
QMTF18-207 | N/A 18 | N/A 22.6 in574 mm | N/A 4.38 in111.3 mm | N/A 34-1/2 in876.3 mm | N/A 0.75 in20 mm | N/A |
N/A ![]() |
QMTF18-215 | N/A 18 | N/A 21-1/2 in546.1 mm | N/A 5.09 in129.3 mm | N/A 36-1/2 in927.1 mm | N/A 0.625 in16 mm | N/A 2 in |
N/A ![]() |
QMTF18-307 | N/A 18 | N/A 21-1/2 in546.1 mm | N/A 5.63 in143 mm | N/A 38 in965.2 mm | N/A 0.75 in20 mm | N/A 2 in50.8 mm |
N/A ![]() |
QMTF18-315 | N/A 18 | N/A 24 in609.6 mm | N/A 7 in177.8 mm | N/A 42 in1066.8 mm | N/A 0.75 in20 mm | N/A 2.5 in63.5 mm |
N/A ![]() |
QMTF24-207 | N/A 24 | N/A 28.6 in726.4 mm | N/A 4.38 in111.3 mm | N/A 40-1/2 in1028.7 mm | N/A 0.75 in20 mm | N/A |
N/A ![]() |
QMTF24-215 | N/A 24 | N/A 27-1/2 in698.5 mm | N/A 5.09 in129.3 mm | N/A 42-1/2 in1079.5 mm | N/A 0.75 in20 mm | N/A 2 in50.8 mm |
N/A ![]() |
QMTF24-307 | N/A 24 | N/A 27-1/2 in698.5 mm | N/A 5.63 in143 mm | N/A 44 in1117.6 mm | N/A 0.75 in20 mm | N/A 2 in50.8 mm |
N/A ![]() |
QMTF24-315 | N/A 24 | N/A 30 in762 mm | N/A 7 in177.8 mm | N/A 48 in1219.2 mm | N/A 0.75 in20 mm | N/A 2.5 in63.5 mm |
N/A ![]() |
QMTF12-407 | N/A 12 | N/A 19.5 in495.4 mm | N/A 7.5 in190.5 mm | N/A 40.75 in1035.1 mm | N/A 1.25 in30 mm | N/A 5 in127 mm |
N/A ![]() |
QMTF12-415 | N/A 12 | N/A 20.75 in527.1 mm | N/A 8.13 in206.4 mm | N/A 44.5 in1130.3 mm | N/A 1.25 in30 mm | N/A 5.5 in139.7 mm |
N/A ![]() |
QMTF18-407 | N/A 18 | N/A 25.5 in647.8 mm | N/A 7.5 in190.5 mm | N/A 46.75 in1187.5 mm | N/A 1.25 in30 mm | N/A 5 in127 mm |
N/A ![]() |
QMTF18-415 | N/A 18 | N/A 26.75 in679.4 mm | N/A 8.13 in206.4 mm | N/A 50.5 in1282.7 mm | N/A 1.25 in30 mm | N/A 5.5 in139.7 mm |
N/A ![]() |
QMTF24-407 | N/A 24 | N/A 31 in787.4 mm | N/A 7.5 in190.5 mm | N/A 52.75 in1339.9 mm | N/A 1.25 in30 mm | N/A 5 in127 mm |
N/A ![]() |
QMTF24-415 | N/A 24 | N/A 32.75 in831.9 mm | N/A 8.13 in206.4 mm | N/A 56.5 in1435.1 mm | N/A 1.25 in30 mm | N/A 5.5 in139.7 mm |
N/A ![]() |