Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 14.856 mm

Optimal Clearance

N/A 0.07 mm

co

N/A 0.035 mm

coa

N/A 30 mm

Do

N/A 20 mm

Housing

N/A H7

Di

N/A 18 mm

Di,a max. in middle H7

N/A 18.102 mm

Di,a min. in middle H7

N/A 18.032 mm

Shaft

N/A h9