Part Number |
B Middle h13 Tolerance |
Optimal Clearance |
Do |
Di |
ep |
CAD |
|---|---|---|---|---|---|---|
| 0806EP22 | B Middle h13 Tolerance N/A 5.91 mm | Optimal Clearance N/A 0.05 mm | Do N/A 10 mm | Di N/A 8 mm | ep N/A 1 mm |
CAD
N/A
|
| 0808EP22 | B Middle h13 Tolerance N/A 7.89 mm | Optimal Clearance N/A 0.05 mm | Do N/A 10 mm | Di N/A 8 mm | ep N/A 1 mm |
CAD
N/A
|
| 0810EP22 | B Middle h13 Tolerance N/A 9.89 mm | Optimal Clearance N/A 0.05 mm | Do N/A 10 mm | Di N/A 8 mm | ep N/A 1 mm |
CAD
N/A
|
| 0812EP22 | B Middle h13 Tolerance N/A 11.865 mm | Optimal Clearance N/A 0.05 mm | Do N/A 10 mm | Di N/A 8 mm | ep N/A 1 mm |
CAD
N/A
|
| 0815EP22 | B Middle h13 Tolerance N/A 11.865 mm | Optimal Clearance N/A 0.05 mm | Do N/A 10 mm | Di N/A 8 mm | ep N/A 1 mm |
CAD
N/A
|
| 1004EP22 | B Middle h13 Tolerance N/A 3.91 mm | Optimal Clearance N/A 0.06 mm | Do N/A 12 mm | Di N/A 10 mm | ep N/A 1 mm |
CAD
N/A
|
| 1006EP22 | B Middle h13 Tolerance N/A 5.91 mm | Optimal Clearance N/A 0.06 mm | Do N/A 12 mm | Di N/A 10 mm | ep N/A 1 mm |
CAD
N/A
|
| 1008EP22 | B Middle h13 Tolerance N/A 7.89 mm | Optimal Clearance N/A 0.06 mm | Do N/A 12 mm | Di N/A 10 mm | ep N/A 1 mm |
CAD
N/A
|
| 1010EP22 | B Middle h13 Tolerance N/A 9.89 mm | Optimal Clearance N/A 0.06 mm | Do N/A 12 mm | Di N/A 10 mm | ep N/A 1 mm |
CAD
N/A
|
| 1015EP22 | B Middle h13 Tolerance N/A 14.865 mm | Optimal Clearance N/A 0.06 mm | Do N/A 12 mm | Di N/A 10 mm | ep N/A 1 mm |
CAD
N/A
|
| 1020EP22 | B Middle h13 Tolerance N/A 19.835 mm | Optimal Clearance N/A 0.06 mm | Do N/A 12 mm | Di N/A 10 mm | ep N/A 1 mm |
CAD
N/A
|
| 1210EP22 | B Middle h13 Tolerance N/A 9.89 mm | Optimal Clearance N/A 0.07 mm | Do N/A 14 mm | Di N/A 12 mm | ep N/A 1 mm |
CAD
N/A
|
| 1212EP22 | B Middle h13 Tolerance N/A 11.865 mm | Optimal Clearance N/A 0.07 mm | Do N/A 14 mm | Di N/A 12 mm | ep N/A 1 mm |
CAD
N/A
|
| 1215EP22 | B Middle h13 Tolerance N/A 14.865 mm | Optimal Clearance N/A 0.07 mm | Do N/A 14 mm | Di N/A 12 mm | ep N/A 1 mm |
CAD
N/A
|
| 1220EP22 | B Middle h13 Tolerance N/A 19.835 mm | Optimal Clearance N/A 0.07 mm | Do N/A 14 mm | Di N/A 12 mm | ep N/A 1 mm |
CAD
N/A
|
| 1415EP22 | B Middle h13 Tolerance N/A 14.865 mm | Optimal Clearance N/A 0.08 mm | Do N/A 16 mm | Di N/A 14 mm | ep N/A 1 mm |
CAD
N/A
|
| 1420EP22 | B Middle h13 Tolerance N/A 19.835 mm | Optimal Clearance N/A 0.08 mm | Do N/A 16 mm | Di N/A 14 mm | ep N/A 1 mm |
CAD
N/A
|
| 1425EP22 | B Middle h13 Tolerance N/A 24.835 mm | Optimal Clearance N/A 0.08 mm | Do N/A 16 mm | Di N/A 14 mm | ep N/A 1 mm |
CAD
N/A
|
| 1515EP22 | B Middle h13 Tolerance N/A 14.865 mm | Optimal Clearance N/A 0.085 mm | Do N/A 17 mm | Di N/A 15 mm | ep N/A 1 mm |
CAD
N/A
|
| 1520EP22 | B Middle h13 Tolerance N/A 19.835 mm | Optimal Clearance N/A 0.085 mm | Do N/A 17 mm | Di N/A 15 mm | ep N/A 1 mm |
CAD
N/A
|
| 1525EP22 | B Middle h13 Tolerance N/A 24.835 mm | Optimal Clearance N/A 0.085 mm | Do N/A 17 mm | Di N/A 15 mm | ep N/A 1 mm |
CAD
N/A
|
| 2010EP22 | B Middle h13 Tolerance N/A 9.89 mm | Optimal Clearance N/A 0.11 mm | Do N/A 23 mm | Di N/A 20 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 2015EP22 | B Middle h13 Tolerance N/A 14.865 mm | Optimal Clearance N/A 0.11 mm | Do N/A 23 mm | Di N/A 20 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 2020EP22 | B Middle h13 Tolerance N/A 19.835 mm | Optimal Clearance N/A 0.11 mm | Do N/A 23 mm | Di N/A 20 mm | ep N/A 1.5 mm |
CAD
N/A
|
| 2030EP22 | B Middle h13 Tolerance N/A 29.835 mm | Optimal Clearance N/A 0.11 mm | Do N/A 23 mm | Di N/A 20 mm | ep N/A 1.5 mm |
CAD
N/A
|

