Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 29.835 mm

Optimal Clearance

N/A 0.12 mm

co

N/A 0.0599999999999987 mm

coa

N/A 30 mm

Do

N/A 65 mm

Housing

N/A H7

Di

N/A 60 mm

Di,a max. in middle H7

N/A 60.18 mm

Di,a min. in middle H7

N/A 60.06 mm

Shaft

N/A h9