Unit of Measure

Key Dimensions

B Middle h13 Tolerance

N/A 11.865 mm

Optimal Clearance

N/A 0.07 mm

co

N/A 0.035 mm

co_max

N/A 0.035 mm

co_min

N/A 0.035 mm

coa

N/A 30 mm

coa_max

N/A 30 mm

coa_min

N/A 30 mm

Do

N/A 20 mm

Dfl Middle h13 Tolerance

N/A 25.77 mm

Housing

N/A H7

Di

N/A 18 mm

Di,a max. in middle H7

N/A 18.102 mm

Di,a min. in middle H7

N/A 18.032 mm

Shaft

N/A h9

Sfl Middle h13 Tolerance

N/A 0.93 mm