GGB EP22 flanged bushes
GGB EP22
1 2
Part Number |
B Middle h13 Tolerance |
Do |
Dfl Middle h13 Tolerance |
Di |
Di,a max. in middle H7 |
Di,a min. in middle H7 |
Sfl Middle h13 Tolerance |
CAD |
|---|---|---|---|---|---|---|---|---|
| BB0806EP22 | B Middle h13 Tolerance N/A 5.41 mm | Do N/A 10 mm | Dfl Middle h13 Tolerance N/A 14.815 mm | Di N/A 8 mm | Di,a max. in middle H7 N/A 8.083 mm | Di,a min. in middle H7 N/A 8.025 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB0808EP22 | B Middle h13 Tolerance N/A 7.39 mm | Do N/A 10 mm | Dfl Middle h13 Tolerance N/A 14.815 mm | Di N/A 8 mm | Di,a max. in middle H7 N/A 8.083 mm | Di,a min. in middle H7 N/A 8.025 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB0810EP22 | B Middle h13 Tolerance N/A 9.89 mm | Do N/A 10 mm | Dfl Middle h13 Tolerance N/A 14.815 mm | Di N/A 8 mm | Di,a max. in middle H7 N/A 8.083 mm | Di,a min. in middle H7 N/A 8.025 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1007EP22 | B Middle h13 Tolerance N/A 6.89 mm | Do N/A 12 mm | Dfl Middle h13 Tolerance N/A 17.815 mm | Di N/A 10 mm | Di,a max. in middle H7 N/A 10.083 mm | Di,a min. in middle H7 N/A 10.025 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1009EP22 | B Middle h13 Tolerance N/A 8.89 mm | Do N/A 12 mm | Dfl Middle h13 Tolerance N/A 17.815 mm | Di N/A 10 mm | Di,a max. in middle H7 N/A 10.083 mm | Di,a min. in middle H7 N/A 10.025 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1012EP22 | B Middle h13 Tolerance N/A 11.865 mm | Do N/A 12 mm | Dfl Middle h13 Tolerance N/A 17.815 mm | Di N/A 10 mm | Di,a max. in middle H7 N/A 10.083 mm | Di,a min. in middle H7 N/A 10.025 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1015EP22 | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 12 mm | Dfl Middle h13 Tolerance N/A 17.815 mm | Di N/A 10 mm | Di,a max. in middle H7 N/A 10.083 mm | Di,a min. in middle H7 N/A 10.025 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1017EP22 | B Middle h13 Tolerance N/A 16.865 mm | Do N/A 12 mm | Dfl Middle h13 Tolerance N/A 17.815 mm | Di N/A 10 mm | Di,a max. in middle H7 N/A 10.083 mm | Di,a min. in middle H7 N/A 10.025 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1207EP22 | B Middle h13 Tolerance N/A 6.89 mm | Do N/A 14 mm | Dfl Middle h13 Tolerance N/A 19.77 mm | Di N/A 12 mm | Di,a max. in middle H7 N/A 12.102 mm | Di,a min. in middle H7 N/A 12.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1209EP22 | B Middle h13 Tolerance N/A 8.89 mm | Do N/A 14 mm | Dfl Middle h13 Tolerance N/A 19.77 mm | Di N/A 12 mm | Di,a max. in middle H7 N/A 12.102 mm | Di,a min. in middle H7 N/A 12.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1212EP22 | B Middle h13 Tolerance N/A 11.865 mm | Do N/A 14 mm | Dfl Middle h13 Tolerance N/A 19.77 mm | Di N/A 12 mm | Di,a max. in middle H7 N/A 12.102 mm | Di,a min. in middle H7 N/A 12.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1215EP22 | B Middle h13 Tolerance N/A 14.865 mm | Do N/A 14 mm | Dfl Middle h13 Tolerance N/A 19.77 mm | Di N/A 12 mm | Di,a max. in middle H7 N/A 12.102 mm | Di,a min. in middle H7 N/A 12.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1217EP22 | B Middle h13 Tolerance N/A 16.865 mm | Do N/A 14 mm | Dfl Middle h13 Tolerance N/A 19.77 mm | Di N/A 12 mm | Di,a max. in middle H7 N/A 12.102 mm | Di,a min. in middle H7 N/A 12.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1220EP22 | B Middle h13 Tolerance N/A 19.835 mm | Do N/A 14 mm | Dfl Middle h13 Tolerance N/A 19.77 mm | Di N/A 12 mm | Di,a max. in middle H7 N/A 12.102 mm | Di,a min. in middle H7 N/A 12.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1412EP22 | B Middle h13 Tolerance N/A 11.865 mm | Do N/A 16 mm | Dfl Middle h13 Tolerance N/A 21.77 mm | Di N/A 14 mm | Di,a max. in middle H7 N/A 14.102 mm | Di,a min. in middle H7 N/A 14.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1417EP22 | B Middle h13 Tolerance N/A 16.865 mm | Do N/A 16 mm | Dfl Middle h13 Tolerance N/A 21.77 mm | Di N/A 14 mm | Di,a max. in middle H7 N/A 14.102 mm | Di,a min. in middle H7 N/A 14.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1509EP22 | B Middle h13 Tolerance N/A 8.89 mm | Do N/A 17 mm | Dfl Middle h13 Tolerance N/A 22.77 mm | Di N/A 15 mm | Di,a max. in middle H7 N/A 15.102 mm | Di,a min. in middle H7 N/A 15.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1512EP22 | B Middle h13 Tolerance N/A 11.865 mm | Do N/A 17 mm | Dfl Middle h13 Tolerance N/A 22.77 mm | Di N/A 15 mm | Di,a max. in middle H7 N/A 15.102 mm | Di,a min. in middle H7 N/A 15.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1517EP22 | B Middle h13 Tolerance N/A 16.865 mm | Do N/A 17 mm | Dfl Middle h13 Tolerance N/A 22.77 mm | Di N/A 15 mm | Di,a max. in middle H7 N/A 15.102 mm | Di,a min. in middle H7 N/A 15.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1520EP22 | B Middle h13 Tolerance N/A 19.835 mm | Do N/A 17 mm | Dfl Middle h13 Tolerance N/A 22.77 mm | Di N/A 15 mm | Di,a max. in middle H7 N/A 15.102 mm | Di,a min. in middle H7 N/A 15.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB1617EP22 | B Middle h13 Tolerance N/A 16.865 mm | Do N/A 18 mm | Dfl Middle h13 Tolerance N/A 23.77 mm | Di N/A 16 mm | Di,a max. in middle H7 N/A 16.102 mm | Di,a min. in middle H7 N/A 16.032 mm | Sfl Middle h13 Tolerance N/A 0.93 mm |
CAD
N/A
|
| BB2012EP22 | B Middle h13 Tolerance N/A 11.365 mm | Do N/A 23 mm | Dfl Middle h13 Tolerance N/A 29.77 mm | Di N/A 20 mm | Di,a max. in middle H7 N/A 20.124 mm | Di,a min. in middle H7 N/A 20.04 mm | Sfl Middle h13 Tolerance N/A 1.43 mm |
CAD
N/A
|
| BB2017EP22 | B Middle h13 Tolerance N/A 16.365 mm | Do N/A 23 mm | Dfl Middle h13 Tolerance N/A 29.77 mm | Di N/A 20 mm | Di,a max. in middle H7 N/A 20.124 mm | Di,a min. in middle H7 N/A 20.04 mm | Sfl Middle h13 Tolerance N/A 1.43 mm |
CAD
N/A
|
| BB2022EP22 | B Middle h13 Tolerance N/A 21.335 mm | Do N/A 23 mm | Dfl Middle h13 Tolerance N/A 29.77 mm | Di N/A 20 mm | Di,a max. in middle H7 N/A 20.124 mm | Di,a min. in middle H7 N/A 20.04 mm | Sfl Middle h13 Tolerance N/A 1.43 mm |
CAD
N/A
|
| BB2512EP22 | B Middle h13 Tolerance N/A 11.365 mm | Do N/A 28 mm | Dfl Middle h13 Tolerance N/A 34.725 mm | Di N/A 25 mm | Di,a max. in middle H7 N/A 25.124 mm | Di,a min. in middle H7 N/A 25.04 mm | Sfl Middle h13 Tolerance N/A 1.43 mm |
CAD
N/A
|
1 2

