GGB Sintered bronze-flanged bushes
GGB BP25 Sintered Bronze
Part Number |
B |
Do |
Dfl |
Di |
⌀ Installation max. |
⌀ Installation min. |
Sfl |
CAD |
|---|---|---|---|---|---|---|---|---|
| BB505632BP25 | B N/A 32 mm | Do N/A 56 mm | Dfl N/A 62 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.039 mm | ⌀ Installation min. N/A 50 mm | Sfl N/A 3 mm |
CAD
N/A
|
| BB506032BP25 | B N/A 32 mm | Do N/A 60 mm | Dfl N/A 70 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.039 mm | ⌀ Installation min. N/A 50 mm | Sfl N/A 5 mm |
CAD
N/A
|
| BB506040BP25 | B N/A 40 mm | Do N/A 60 mm | Dfl N/A 70 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.039 mm | ⌀ Installation min. N/A 50 mm | Sfl N/A 5 mm |
CAD
N/A
|
| BB506050BP25 | B N/A 50 mm | Do N/A 60 mm | Dfl N/A 70 mm | Di N/A 50 mm | ⌀ Installation max. N/A 50.039 mm | ⌀ Installation min. N/A 50 mm | Sfl N/A 5 mm |
CAD
N/A
|
| BB607050BP25 | B N/A 50 mm | Do N/A 70 mm | Dfl N/A 80 mm | Di N/A 60 mm | ⌀ Installation max. N/A 60.046 mm | ⌀ Installation min. N/A 60 mm | Sfl N/A 5 mm |
CAD
N/A
|
| BB607060BP25 | B N/A 60 mm | Do N/A 70 mm | Dfl N/A 80 mm | Di N/A 60 mm | ⌀ Installation max. N/A 60.046 mm | ⌀ Installation min. N/A 60 mm | Sfl N/A 5 mm |
CAD
N/A
|