HMVC-10 through HMVC-64 have American National Threads Class 3.
HMVC-68 through HMVC-190 have Acme General Purpose Threads Class 3G.
26 - 46 of 46 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Major Diameter B (in)

Part Number

Major Diameter B

Threads No. per Inch

C

D

Piston Length of Travel

Piston Area

CAD

N/A 12.562 in N/A 6 N/A 16.929 in N/A 2.087 in N/A 0.551 in N/A 40.8 in² N/A
N/A 13.334 in N/A 5 N/A 17.717 in N/A 2.087 in N/A 0.551 in N/A 44.0 in² N/A
N/A 14.17 in N/A 5 N/A 18.701 in N/A 2.205 in N/A 0.59 in N/A 48.5 in² N/A
N/A 14.957 in N/A 5 N/A 19.6850 in N/A 2.283 in N/A 0.63 in N/A 52.1 in² N/A
N/A 15.745 in N/A 5 N/A 20.669 in N/A 2.362 in N/A 0.669 in N/A 56.9 in² N/A
N/A 16.532 in N/A 5 N/A 21.457 in N/A 2.401 in N/A 0.669 in N/A 62.0 in² N/A
N/A 17.319 in N/A 5 N/A 22.244 in N/A 2.441 in N/A 0.669 in N/A 65.9 in² N/A
N/A 18.107 in N/A 5 N/A 23.228 in N/A 2.52 in N/A 0.669 in N/A 69.8 in² N/A
N/A 18.894 in N/A 5 N/A 24.094 in N/A 2.559 in N/A 0.748 in N/A 75.2 in² N/A
N/A 19.682 in N/A 5 N/A 25.0000 in N/A 2.598 in N/A 0.748 in N/A 80.6 in² N/A
N/A 20.867 in N/A 4 N/A 26.378 in N/A 2.716 in N/A 0.827 in N/A 87.1 in² N/A
N/A 21.923 in N/A 4 N/A 27.756 in N/A 2.795 in N/A 0.866 in N/A 94.9 in² N/A
N/A 23.623 in N/A 4 N/A 29.528 in N/A 2.874 in N/A 0.905 in N/A 104.5 in² N/A
N/A 24.804 in N/A 4 N/A 30.709 in N/A 2.913 in N/A 0.905 in N/A 113.0 in² N/A
N/A 26.379 in N/A 4 N/A 32.48 in N/A 2.992 in N/A 0.945 in N/A 123.2 in² N/A
N/A 27.961 in N/A 3 N/A 34.2520 in N/A 3.071 in N/A 0.984 in N/A 135.9 in² N/A
N/A 29.536 in N/A 3 N/A 36.024 in N/A 3.11 in N/A 0.984 in N/A 150.4 in² N/A
N/A 31.504 in N/A 3 N/A 38.189 in N/A 3.15 in N/A 0.984 in N/A 161.2 in² N/A
N/A 33.473 in N/A 3 N/A 40.157 in N/A 3.268 in N/A 1.024 in N/A 177.6 in² N/A
N/A 35.441 in N/A 3 N/A 42.1260 in N/A 3.386 in N/A 1.181 in N/A 192.2 in² N/A
N/A 37.41 in N/A 3 N/A 44.291 in N/A 3.386 in N/A 1.181 in N/A 210.2 in² N/A
26 - 46 of 46 | Results Per Page | View | Unit of Measure
1 2