This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
201 - 225 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Series

O.D. (D) (mm)

O.D. (D) (in)

Part Number

Series

O.D. (D)

C - Cup Width

CAD

N/A LM813000 N/A 110.000 mm4.3307 in N/A 20.500 mm0.8071 in N/A
N/A M612900 N/A 115.000 mm4.5276 in N/A 23 mm0.9055 in N/A
N/A M612900 N/A 115.000 mm4.5276 in N/A 23 mm0.9055 in N/A
N/A M612900 N/A 115.000 mm4.5276 in N/A 23 mm0.9055 in N/A
N/A JN7000 N/A 140.000 mm5.5118 in N/A 43 mm1.6929 in N/A
N/A JP7000 N/A 110.000 mm4.3307 in N/A 15.500 mm0.6102 in N/A
N/A JW7000 N/A 140.000 mm5.5118 in N/A 27 mm1.063 in N/A
N/A JW7000 N/A 140.000 mm5.5118 in N/A 27 mm1.063 in N/A
N/A JW7000 N/A 140.000 mm5.5118 in N/A 27 mm1.063 in N/A
N/A JW7000 N/A 140.000 mm5.5118 in N/A 27 mm1.063 in N/A
N/A JW7000 N/A 140.000 mm5.5118 in N/A 27 mm1.063 in N/A
N/A 30214 N/A 125 mm4.9213 in N/A 21 mm0.8268 in N/A
N/A 30216 N/A 140.000 mm5.5118 in N/A 22 mm0.8661 in N/A
N/A 30314 N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A
N/A 30314M N/A 150 mm5.9055 in N/A 30 mm1.1811 in N/A
N/A 31314M N/A 150 mm5.9055 in N/A 25 mm0.9843 in N/A
N/A 32014X N/A 110.000 mm4.3307 in N/A 19 mm0.748 in N/A
N/A 32014XM N/A 110.000 mm4.3307 in N/A 19 mm0.748 in N/A
N/A 32214 N/A 125 mm4.9213 in N/A 27 mm1.063 in N/A
N/A 32214M N/A 125 mm4.9213 in N/A 27 mm1.063 in N/A
N/A 32314C N/A 150 mm5.9055 in N/A 42 mm1.6535 in N/A
N/A 33014M N/A 110.000 mm4.3307 in N/A 25.50 mm1.0039 in N/A
N/A 33114 N/A 120.000 mm4.7244 in N/A 29 mm1.1417 in N/A
N/A 33114M N/A 120.000 mm4.7244 in N/A 29 mm1.1417 in N/A
N/A 33214 N/A 125 mm4.9213 in N/A 32 mm1.2598 in N/A
201 - 225 of 483 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »