Tapered Roller Bearings - 2S (Matched Bearing Assembly, with snap ring spacer)
Unit of Measure

Key Dimensions

Cone Part Number

N/A A4059

Cup Part Number

N/A A4138

Inner Spacer Part Number

N/A X5SA4059

Outer Spacer Part Number

N/A K524667R

Bore (d)

N/A 0.5901 in14.989 mm

O.D. (D)

N/A 1.3775 in34.989 mm

Width (T)

N/A 0.9660 in24.536 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 5150 lbf22900 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 767 lbf3410 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 1330 lbf5940 N
e Factor 4 N/A 0.45
K Factor 5 N/A 1.29

Other Dimensions

Weight

N/A 0.10 Kg0.24 lb

Width (C)

N/A 0.7874 in20.000 mm

Snap Ring Diameter

N/A 1.43 in36.35 mm

Snap Ring Width

N/A 0.10 in2.54 mm
Max Shaft Fillet Radius6 N/A 0.03 in0.800 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 0.77 in19.5 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 1.28 in32.51 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)7 N/A 594 lbf2640 N

Factors

Y1 Factor 8 N/A 1.49
Y2 Factor 9 N/A 2.22
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.