Often referred to as snap-ring assemblies, type 2S consist of two basic single-row bearings (type TS). They are supplied complete with inner-ring and outer-ring spacers to give a pre determined bearing setting when assembled. Type 2S have a specified setting range to suit the duty of the application. They have an inner-ring spacer and a snap-ring, which also serves as the outer-ring spacer, to give axial location in a through-bored housing.
Unit of Measure

Key Dimensions

Cone Part Number

N/A L44643

Cup Part Number

N/A L44610

Inner Spacer Part Number

N/A K106790R

Outer Spacer Part Number

N/A K106789R

Bore (d)

N/A 1 in25.400 mm

O.D. (D)

N/A 1.9800 in50.292 mm

Width (T)

N/A 1.2450 in31.623 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 13900 lbf62000 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 2080 lbf9230 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 3610 lbf16100 N
e Factor 4 N/A 0.37
K Factor 5 N/A 1.56

Other Dimensions

Weight

N/A 0.28 Kg0.6 lb

Width (C)

N/A 0.9650 in24.511 mm

Snap Ring Diameter

N/A 2.08 in52.78 mm

Snap Ring Width

N/A 0.13 in3.18 mm
Max Shaft Fillet Radius6 N/A 0.050 in1.270 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 1.26 in32 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 1.87 in47.50 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)7 N/A 1330 lbf5910 N

Factors

Y1 Factor 8 N/A 1.8
Y2 Factor 9 N/A 2.69
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.