Often referred to as snap-ring assemblies, type 2S consist of two basic single-row bearings (type TS). They are supplied
complete with inner-ring and outer-ring spacers to give a pre determined bearing setting when assembled. Type 2S have a
specified setting range to suit the duty of the application. They have an inner-ring spacer and a snap-ring, which also serves as
the outer-ring spacer, to give axial location in a through-bored housing.
Unit of Measure
Key Dimensions
Cone Part Number |
N/A LM11749 |
Cup Part Number |
N/A LM11710 |
Inner Spacer Part Number |
N/A K106398R |
Outer Spacer Part Number |
N/A K106397R |
Bore (d) |
N/A 0.6875 in17.463 mm |
O.D. (D) |
N/A 1.5700 in39.878 mm |
Width (T) |
N/A 1.1900 in30.226 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 11500 lbf51100 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 1710 lbf7610 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 2980 lbf13300 N |
| e Factor 4 | N/A 0.29 |
| K Factor 5 | N/A 2.04 |
Other Dimensions
Weight |
N/A 0.19 Kg0.39 lb |
Width (C) |
N/A 0.9400 in23.876 mm |
Snap Ring Diameter |
N/A 1.65 in41.91 mm |
Snap Ring Width |
N/A 0.10 in2.54 mm |
| Max Shaft Fillet Radius6 | N/A 0.050 in1.270 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 0.94 in24 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 1.48 in37.59 mm |
- 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 These maximum fillet radii will be cleared by the bearing corners.
- 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.