This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Unit of Measure
Key Dimensions
Cone Part Number |
N/A 399A |
Cup Part Number |
N/A 394AS |
Bore (d) |
N/A 2.6875 in68.263 mm |
O.D. (D) |
N/A 4.3307 in110.000 mm |
Width (T) |
N/A 0.8661 in21.999 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 5760 lbf25600 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 22200 lbf98900 N |
| e Factor 3 | N/A 0.4 |
| Y Factor 4 | N/A 1.49 |
| K Factor 5 | N/A 1.45 |
Other Dimensions
Inner Ring Width (B) |
N/A 0.8660 in21.996 mm |
Outer Ring Width (C) |
N/A 0.7411 in18.824 mm |
Total Width (T1) |
N/A 0.9141 in23.218 mm |
| Effective Center Location6 | N/A -0.03 in-0.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.09 in2.300 mm |
| Max Housing Fillet Radius8 | N/A 0.130 in3.30 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 2.91 in74 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 3.07 in78 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 4.15 in105.40 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 3.90 in99.06 mm |
Cage Location rel. to BF (Aa) |
N/A 0.11 in2.8 mm |
Cage Location rel. to FF (Ab) |
N/A 0.05 in1.3 mm |
- 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
- 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
- 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 6 Negative value indicates effective center inside cone backface.
- 7 These maximum fillet radii will be cleared by the bearing corners.
- 8 These maximum fillet radii will be cleared by the bearing corners.
- 9 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
- 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 11 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
- 12 Geometry constant for Lubrication Life Adjustment Factor a3l.