Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 52375 / 52637-B | N/A 3.75 in95.25 mm | N/A 6.375 in161.925 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|
| 52400 / 52637-B | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 1.4219 in36.116 mm | N/A 1.0313 in26.195 mm | N/A 0.6562 in16.667 mm | N/A 50200 lbf223000 N | N/A 77000 lbf343000 N | N/A 52000 |
N/A
|
| 546 / 532-B | N/A 1.9678 in49.982 mm | N/A 4.375 in111.125 mm | N/A 1.455 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N | N/A 535 |
N/A
|
| 545 / 532-B | N/A 1.9375 in49.213 mm | N/A 4.375 in111.125 mm | N/A 1.455 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N | N/A 535 |
N/A
|
| 542 / 532-B | N/A 1.5 in38.1 mm | N/A 4.375 in111.125 mm | N/A 1.455 in36.957 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 38700 lbf172000 N | N/A 46200 lbf206000 N | N/A 535 |
N/A
|
| 53176 / 53387-B | N/A 1.75 in44.45 mm | N/A 3.875 in98.425 mm | N/A 1.1142 in28.301 mm | N/A 0.8125 in20.638 mm | N/A 0.6563 in16.67 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N | N/A 53000 |
N/A
|
| 53162 / 53387-B | N/A 1.625 in41.275 mm | N/A 3.875 in98.425 mm | N/A 1.1142 in28.301 mm | N/A 0.8125 in20.638 mm | N/A 0.6563 in16.67 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N | N/A 53000 |
N/A
|
| 555S-90016 | N/A 2.25 in57.15 mm | N/A 4.875 in123.825 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 558 / 552-B | N/A 2.375 in60.325 mm | N/A 4.875 in123.825 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 557-S / 552-B | N/A 2.125 in53.975 mm | N/A 4.875 in123.825 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 559 / 552-B | N/A 2.5 in63.5 mm | N/A 4.875 in123.825 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 554 / 552B | N/A 2.4375 in61.913 mm | N/A 4.875 in123.825 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 560 / 552-B | N/A 2.625 in66.675 mm | N/A 4.875 in123.825 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 560-S / 552-B | N/A 2.6875 in68.263 mm | N/A 4.875 in123.825 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 5595 / 5535-B | N/A 2.5938 in65.883 mm | N/A 4.8125 in122.238 mm | N/A 1.723 in43.764 mm | N/A 1.4375 in36.513 mm | N/A 0.5313 in13.495 mm | N/A 63000 lbf280000 N | N/A 73500 lbf327000 N | N/A 5500 |
N/A
|
| 557-S / 553-BA | N/A 2.125 in53.975 mm | N/A 5 in127 mm | N/A 1.444 in36.678 mm | N/A 1.375 in34.925 mm | N/A 0.281 in7.137 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 558-S / 553-SB | N/A 2.3617 in59.987 mm | N/A 5.1159 in129.944 mm | N/A 1.444 in36.678 mm | N/A 1.1875 in30.163 mm | N/A 0.5625 in14.288 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N | N/A 555 |
N/A
|
| 55206 / 55437-B | N/A 2.0625 in52.388 mm | N/A 4.375 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N | N/A 55000 |
N/A
|
| 55206C / 55437-B | N/A 2.0625 in52.388 mm | N/A 4.375 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N | N/A 55000C |
N/A
|
| 55200C / 55437-B | N/A 2 in50.8 mm | N/A 4.375 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N | N/A 55000C |
N/A
|
| 55200 / 55437-B | N/A 2 in50.8 mm | N/A 4.375 in111.125 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 0.5938 in15.083 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N | N/A 55000 |
N/A
|
| 568 / 563-B | N/A 2.9062 in73.817 mm | N/A 5 in127 mm | N/A 1.424 in36.17 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 567X / 563-B | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 1.424 in36.17 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 569 / 563-B | N/A 2.5576 in64.963 mm | N/A 5 in127 mm | N/A 1.424 in36.17 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|
| 570 / 563-B | N/A 2.6875 in68.263 mm | N/A 5 in127 mm | N/A 1.424 in36.17 mm | N/A 1.125 in28.575 mm | N/A 0.5625 in14.288 mm | N/A 44100 lbf196000 N | N/A 58900 lbf262000 N | N/A 565 |
N/A
|