Print Back
Tapered Roller Bearings - 2S (Matched Bearing Assembly, with snap ring spacer)
Unit of Measure

Key Dimensions

Cone Part Number

N/A LM11949

Cup Part Number

N/A LM11910

Inner Spacer Part Number

N/A K107061R

Outer Spacer Part Number

N/A K107087R

Bore (d)

N/A 0.7500 in19.050 mm

O.D. (D)

N/A 1.7810 in45.237 mm

Width (T)

N/A 1.5000 in38.100 mm
Dynamic Radial Load Rating - 1M Revs (C1)1 N/A 15300 lbf68100 N
Dynamic Radial Load Rating - 90M Revs (C90) 2 N/A 2280 lbf10100 N
Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 N/A 3970 lbf17700 N
e Factor 4 N/A 0.3
K Factor 5 N/A 1.94

Other Dimensions

Weight

N/A 0.28 Kg0.63 lb

Width (C)

N/A 1.2300 in31.242 mm

Snap Ring Diameter

N/A 1.84 in46.81 mm

Snap Ring Width

N/A 0.28 in7.11 mm
Max Shaft Fillet Radius6 N/A 0.050 in1.270 mm

Shaft Backing Shoulder Dia. - Backface (db)

N/A 0.98 in25 mm

Housing Backing Shoulder Dia. - Frontface (Da)

N/A 1.65 in41.90 mm

Ratings

Dynamic Axial Rating - 90M Revs (Ca90)7 N/A 1170 lbf5220 N

Factors

Y1 Factor 8 N/A 2.25
Y2 Factor 9 N/A 3.34
  • 1 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 2 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These maximum fillet radii will be cleared by the bearing corners.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.