
Cone Part Number |
N/A LM29749 |
Cup Part Number |
N/A LM29710 |
Inner Spacer Part Number |
N/A K106393R |
Outer Spacer Part Number |
N/A K106390R |
Bore (d) |
N/A 1.5 in38.1 mm |
O.D. (D) |
N/A 2.5625 in65.088 mm |
Width (T) |
N/A 1.56 in39.624 mm |
| Dynamic Radial Load Rating - 1M Revs (C1)1 | N/A 19000 lbf84600 N |
| Dynamic Radial Load Rating - 90M Revs (C90) 2 | N/A 2830 lbf12600 N |
| Dynamic Radial Load Rating 2-Row - 90M Revs (C90-2row)3 | N/A 4930 lbf21900 N |
| e Factor 4 | N/A 0.33 |
| K Factor 5 | N/A 1.76 |
Weight |
N/A 0.5 Kg1.09 lb |
Width (C) |
N/A 1.2400 in31.496 mm |
Snap Ring Diameter |
N/A 2.66 in67.46 mm |
Snap Ring Width |
N/A 0.14 in3.56 mm |
| Max Shaft Fillet Radius6 | N/A 0.09 in2.290 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 1.83 in46.5 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 2.46 in62.00 mm |