
Cone Part Number |
N/A 13685 |
Cup Part Number |
N/A 13621 |
Seal Part Number |
N/A 13600LA |
Bore (d) |
N/A 1.5 in38.1 mm |
O.D. (D) |
N/A 2.7170 in69.012 mm |
Width (T) |
N/A 0.75 in19.05 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 3920 lbf17400 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 15100 lbf67200 N |
| e Factor 3 | N/A 0.4 |
| Y Factor 4 | N/A 1.49 |
| K Factor 5 | N/A 1.45 |
Weight |
N/A 0.62 lb0.28 Kg |
Inner Ring Width (B) |
N/A 0.7500 in19.050 mm |
Outer Ring Width (C) |
N/A 0.5938 in15.083 mm |
Total Width (T1) |
N/A 0.825 in20.96 mm |
| Effective Center Location6 | N/A -0.12 in-3 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius8 | N/A 0.090 in2.29 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 1.75 in44.5 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 2.01 in51 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 2.60 in66.00 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 2.40 in60.96 mm |
Cage Location rel. to BF (Aa) |
N/A 0.05 in1.3 mm |
Cage Location rel. to FF (Ab) |
N/A 0.02 in0.5 mm |