
Cone Part Number |
N/A 399A |
Cup Part Number |
N/A 394A |
Bore (d) |
N/A 2.6875 in68.263 mm |
O.D. (D) |
N/A 4.3307 in110.000 mm |
Width (T) |
N/A 0.8661 in21.999 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 5760 lbf25600 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 22200 lbf98900 N |
| e Factor 3 | N/A 0.4 |
| Y Factor 4 | N/A 1.49 |
| K Factor 5 | N/A 1.45 |
Weight |
N/A 1.65 lb0.75 Kg |
Inner Ring Width (B) |
N/A 0.8660 in21.996 mm |
Outer Ring Width (C) |
N/A 0.7411 in18.824 mm |
Total Width (T1) |
N/A 0.97 in24.64 mm |
| Effective Center Location6 | N/A -0.03 in-0.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.09 in2.300 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 2.91 in74 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 3.07 in78 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 4.15 in105.40 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 3.98 in101.09 mm |
Cage Location rel. to BF (Aa) |
N/A 0.11 in2.8 mm |
Cage Location rel. to FF (Ab) |
N/A 0.05 in1.3 mm |