
Cone Part Number |
N/A L44643 |
Cup Part Number |
N/A L44610 |
Seal Part Number |
N/A L44600LA |
Bore (d) |
N/A 1.0000 in25.400 mm |
O.D. (D) |
N/A 1.9800 in50.292 mm |
Width (T) |
N/A 0.56 in14.224 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2080 lbf9230 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 8010 lbf35600 N |
| e Factor 3 | N/A 0.37 |
| Y Factor 4 | N/A 1.6 |
| K Factor 5 | N/A 1.56 |
Weight |
N/A 0.28 lb0.13 Kg |
Inner Ring Width (B) |
N/A 0.5800 in14.732 mm |
Outer Ring Width (C) |
N/A 0.4200 in10.668 mm |
Total Width (T1) |
N/A 0.635 in16.13 mm |
| Effective Center Location6 | N/A -0.13 in-3.3 mm |
| Max Shaft Fillet Radius7 | N/A 0.050 in1.270 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 1.18 in30 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 1.26 in32 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 1.87 in47.50 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 1.75 in44.45 mm |
Cage Location rel. to BF (Aa) |
N/A 0.05 in1.3 mm |
Cage Location rel. to FF (Ab) |
N/A 0.02 in0.5 mm |