
Cone Part Number |
N/A LM11949 |
Cup Part Number |
N/A LM11910 |
Seal Part Number |
N/A LM11900EA |
Bore (d) |
N/A 0.7500 in19.050 mm |
O.D. (D) |
N/A 1.7810 in45.237 mm |
Width (T) |
N/A 0.6100 in15.494 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2280 lbf10100 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 8800 lbf39100 N |
| e Factor 3 | N/A 0.3 |
| Y Factor 4 | N/A 2 |
| K Factor 5 | N/A 1.94 |
Weight |
N/A 0.28 lb0.12 Kg |
Inner Ring Width (B) |
N/A 0.6550 in16.637 mm |
Outer Ring Width (C) |
N/A 0.4750 in12.065 mm |
Total Width (T1) |
N/A 0.641 in16.281 mm |
| Effective Center Location6 | N/A -0.22 in-5.6 mm |
| Max Shaft Fillet Radius7 | N/A 0.050 in1.270 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 0.93 in23.5 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 0.98 in25 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 1.65 in41.90 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 1.56 in39.62 mm |
Cage Location rel. to BF (Aa) |
N/A 0.05 in1.3 mm |
Cage Location rel. to FF (Ab) |
N/A -0.01 in-0.3 mm |