
Cone Part Number |
N/A LM29748 |
Cup Part Number |
N/A LM29710 |
Seal Part Number |
N/A LM29700LA |
Bore (d) |
N/A 1.5 in38.1 mm |
O.D. (D) |
N/A 2.5625 in65.088 mm |
Width (T) |
N/A 0.71 in18.034 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2830 lbf12600 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 10900 lbf48600 N |
| e Factor 3 | N/A 0.33 |
| Y Factor 4 | N/A 1.8 |
| K Factor 5 | N/A 1.76 |
Weight |
N/A 0.5 lb0.23 Kg |
Inner Ring Width (B) |
N/A 0.7200 in18.288 mm |
Outer Ring Width (C) |
N/A 0.5500 in13.970 mm |
Total Width (T1) |
N/A 0.785 in19.94 mm |
| Effective Center Location6 | N/A -0.16 in-4.1 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.560 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 1.67 in42.5 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 1.93 in49 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 2.46 in62.00 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 2.32 in58.93 mm |
Cage Location rel. to BF (Aa) |
N/A 0.07 in1.8 mm |
Cage Location rel. to FF (Ab) |
N/A 0.01 in0.3 mm |