
Cone Part Number |
N/A LM48548 |
Cup Part Number |
N/A LM48510 |
Seal Part Number |
N/A LM48500LA |
Bore (d) |
N/A 1.3750 in34.925 mm |
O.D. (D) |
N/A 2.5625 in65.088 mm |
Width (T) |
N/A 0.71 in18.034 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 3760 lbf16700 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 14500 lbf64600 N |
| e Factor 3 | N/A 0.38 |
| Y Factor 4 | N/A 1.59 |
| K Factor 5 | N/A 1.55 |
Weight |
N/A 0.54 lb0.25 Kg |
Inner Ring Width (B) |
N/A 0.7200 in18.288 mm |
Outer Ring Width (C) |
N/A 0.5500 in13.970 mm |
Total Width (T1) |
N/A 0.785 in19.94 mm |
| Effective Center Location6 | N/A -0.15 in-3.8 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 1.63 in41.5 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 1.89 in48 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 2.44 in61.00 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 2.28 in57.91 mm |
Cage Location rel. to BF (Aa) |
N/A 0.08 in2 mm |
Cage Location rel. to FF (Ab) |
N/A 0.01 in0.3 mm |