
Cone Part Number |
N/A LM67048 |
Cup Part Number |
N/A LM67010 |
Seal Part Number |
N/A LM67000LA |
Bore (d) |
N/A 1.2500 in31.750 mm |
O.D. (D) |
N/A 2.3280 in59.131 mm |
Width (T) |
N/A 0.625 in15.875 mm |
| Dynamic Radial Load Rating - 90M Revs (C90) 1 | N/A 2720 lbf12100 N |
| Dynamic Radial Load Rating - 1M Revs (C1) 2 | N/A 10500 lbf46700 N |
| e Factor 3 | N/A 0.41 |
| Y Factor 4 | N/A 1.46 |
| K Factor 5 | N/A 1.42 |
Weight |
N/A 0.39 lb0.18 Kg |
Inner Ring Width (B) |
N/A 0.6600 in16.764 mm |
Outer Ring Width (C) |
N/A 0.4650 in11.811 mm |
Total Width (T1) |
N/A 0.7 in17.78 mm |
| Effective Center Location6 | N/A -0.12 in-3 mm |
| Max Shaft Fillet Radius7 | N/A 0.14 in3.600 mm |
| Max Housing Fillet Radius8 | N/A 0.050 in1.27 mm |
Shaft Backing Shoulder Dia. - Frontface (da) |
N/A 1.42 in36 mm |
Shaft Backing Shoulder Dia. - Backface (db) |
N/A 1.67 in42.5 mm |
Housing Backing Shoulder Dia. - Frontface (Da) |
N/A 2.24 in55.90 mm |
Housing Backing Shoulder Dia. - Backface (Db) |
N/A 2.05 in52.07 mm |
Cage Location rel. to BF (Aa) |
N/A 0.05 in1.3 mm |
Cage Location rel. to FF (Ab) |
N/A 0.01 in0.3 mm |