Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Features |
Lubrication Type |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Grease Reference Speed |
Limiting Speed - Oil |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 608H-2RS | N/A 8 mm | N/A 22 mm | N/A 7 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2800 N | N/A 1090 N | N/A 33000 rpm | N/A 39000 rpm |
N/A
|
| 608H-2RS/F | N/A 8 mm | N/A 22 mm | N/A 7 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2800 N | N/A 1090 N | N/A 33000 rpm | N/A 39000 rpm |
N/A
|
| 618/8H-2RS | N/A 8 mm | N/A 16 mm | N/A 4 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 1070 N | N/A 470 N | N/A 24000 rpm | N/A 47000 rpm |
N/A
|
| 618/8H-2RS/F | N/A 8 mm | N/A 16 mm | N/A 4 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 1070 N | N/A 470 N | N/A 24000 rpm | N/A 47000 rpm |
N/A
|
| 619/8H-2RS | N/A 8 mm | N/A 19 mm | N/A 6 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 1900 N | N/A 730 N | N/A 22200 rpm | N/A 44000 rpm |
N/A
|
| 619/8H-2RS/F | N/A 8 mm | N/A 19 mm | N/A 6 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 1900 N | N/A 730 N | N/A 22200 rpm | N/A 44000 rpm |
N/A
|
| 626H-2RS | N/A 6 mm | N/A 19 mm | N/A 6 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 2000 N | N/A 710 N | N/A 22800 rpm | N/A 45000 rpm |
N/A
|
| 626H-2RS/F | N/A 6 mm | N/A 19 mm | N/A 6 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2000 N | N/A 710 N | N/A 22800 rpm | N/A 45000 rpm |
N/A
|
| R4H-2RS/F | N/A 6.35 mm | N/A 15.875 mm | N/A 4.978 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 1260 N | N/A 490 N | N/A 27000 rpm | N/A |
N/A
|
| R4H-ZZ/F | N/A 6.35 mm | N/A 15.875 mm | N/A 4.978 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 1260 N | N/A 490 N | N/A 45000 rpm | N/A |
N/A
|
| R6H-2RS/F | N/A 9.525 mm | N/A 22.225 mm | N/A 7.142 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 2830 N | N/A 1130 N | N/A 18900 rpm | N/A |
N/A
|
| R6H-ZZ/F | N/A 9.525 mm | N/A 22.225 mm | N/A 7.142 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 2830 N | N/A 1130 N | N/A 31500 rpm | N/A |
N/A
|
| R8H-2RS/F | N/A 12.700 mm | N/A 28.575 mm | N/A 7.938 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 4350 N | N/A 1910 N | N/A 14500 rpm | N/A |
N/A
|
| R8H-ZZ/F | N/A 12.700 mm | N/A 28.575 mm | N/A 7.938 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 4350 N | N/A 1910 N | N/A 24200 rpm | N/A |
N/A
|
| R10H-2RS/F | N/A 15.875 mm | N/A 34.925 mm | N/A 8.733 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 5100 N | N/A 2610 N | N/A 11800 rpm | N/A |
N/A
|
| R10H-ZZ/F | N/A 15.875 mm | N/A 34.925 mm | N/A 8.733 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 5100 N | N/A 2610 N | N/A 19700 rpm | N/A |
N/A
|
| R12H-2RS/F | N/A 19.050 mm | N/A 41.275 mm | N/A 11.113 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 7980 N | N/A 4050 N | N/A 9900 rpm | N/A |
N/A
|
| R12H-ZZ/F | N/A 19.050 mm | N/A 41.275 mm | N/A 11.113 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 7980 N | N/A 4050 N | N/A 16600 rpm | N/A |
N/A
|
| 6000H | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 3890 N | N/A 1570 N | N/A 29000 rpm | N/A 34000 rpm |
N/A
|
| 6000H/FVSL613 | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Open | N/A Food Grade Solid Lube | N/A 3890 N | N/A 1570 N | N/A 29000 rpm | N/A 34000 rpm |
N/A
|
| 6000H-2RS | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Contact Seals | N/A Standard Industrial Grease | N/A 3890 N | N/A 1570 N | N/A 21000 rpm | N/A 38000 rpm |
N/A
|
| 6000H-2RS/F | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Contact Seals | N/A Standard Food Safe Grease | N/A 3890 N | N/A 1570 N | N/A 21000 rpm | N/A 38000 rpm |
N/A
|
| 6000H-ZZ/F | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Shields | N/A Standard Food Safe Grease | N/A 3890 N | N/A 1570 N | N/A 29000 rpm | N/A 38000 rpm |
N/A
|
| 6000H-2RS/FVSL613 | N/A 10 mm | N/A 26 mm | N/A 8 mm | N/A Contact Seals | N/A Food Grade Solid Lube | N/A 3890 N | N/A 1570 N | N/A 21000 rpm | N/A 38000 rpm |
N/A
|
| 6200H | N/A 10 mm | N/A 30 mm | N/A 9 mm | N/A Open | N/A No Lubricant - Rust Preventative Only | N/A 4350 N | N/A 1910 N | N/A 24000 rpm | N/A 30000 rpm |
N/A
|