Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 28138X | N/A 28000 | N/A 1.3780 in35.001 mm | N/A 0.8244 in20.94 mm | N/A 13200 lbf58800 N | N/A 15500 lbf68900 N |
N/A
|
| 339 | N/A 335 | N/A 1.3780 in35.001 mm | N/A 0.882 in22.403 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 339X | N/A 335 | N/A 1.3780 in35.001 mm | N/A 0.882 in22.403 mm | N/A 16600 lbf73600 N | N/A 18700 lbf83400 N |
N/A
|
| 3480 | N/A 3400 | N/A 1.3780 in35.001 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 421 | N/A | N/A 1.3780 in35.001 mm | N/A 1.145 in29.083 mm | N/A 26000 lbf116000 N | N/A 28000 lbf124000 N |
N/A
|
| 43138X | N/A 43000 | N/A 1.3780 in35.001 mm | N/A 0.9166 in23.282 mm | N/A 17500 lbf77600 N | N/A 17100 lbf76200 N |
N/A
|
| 441 | N/A 435 | N/A 1.3780 in35.001 mm | N/A 1.1772 in29.901 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| LM48545 | N/A LM48500 | N/A 1.3830 in35.128 mm | N/A 0.72 in18.288 mm | N/A 11300 lbf50500 N | N/A 14200 lbf63100 N |
N/A
|
| 2880 | N/A | N/A 1.3900 in35.306 mm | N/A 0.9375 in23.813 mm | N/A 16400 lbf73200 N | N/A 18800 lbf83800 N |
N/A
|
| 2791A | N/A 2700 | N/A 1.4058 in35.707 mm | N/A 1.01 in25.654 mm | N/A 18100 lbf80400 N | N/A 23000 lbf102000 N |
N/A
|
| HM88648 | N/A | N/A 1.4062 in35.717 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| HM88648X | N/A | N/A 1.4062 in35.717 mm | N/A 1.0000 in25.400 mm | N/A 17300 lbf76800 N | N/A 21200 lbf94200 N |
N/A
|
| 02884 | N/A 02800 | N/A 1.4350 in36.449 mm | N/A 0.875 in22.225 mm | N/A 14800 lbf65700 N | N/A 16800 lbf74900 N |
N/A
|
| 25880 | N/A | N/A 1.4365 in36.487 mm | N/A 0.9688 in24.608 mm | N/A 19100 lbf85100 N | N/A 21900 lbf97400 N |
N/A
|
| 2780 | N/A 2700 | N/A 1.4365 in36.487 mm | N/A 1.01 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 2794 | N/A 2700 | N/A 1.4365 in36.487 mm | N/A 1.01 in25.654 mm | N/A 19500 lbf86900 N | N/A 23000 lbf102000 N |
N/A
|
| 3378 | N/A 3300 | N/A 1.4365 in36.487 mm | N/A 1.1965 in30.391 mm | N/A 25800 lbf115000 N | N/A 29100 lbf129000 N |
N/A
|
| 13682 | N/A 13600 | N/A 1 7/16 in36.513 mm | N/A 0.75 in19.05 mm | N/A 15100 lbf67200 N | N/A 15300 lbf67900 N |
N/A
|
| 16143 | N/A 16000 | N/A 1 7/16 in36.513 mm | N/A 0.8125 in20.638 mm | N/A 12700 lbf56600 N | N/A 14800 lbf65800 N |
N/A
|
| 19143 | N/A 19000 | N/A 1 7/16 in36.513 mm | N/A 0.6504 in16.52 mm | N/A 11400 lbf50700 N | N/A 13000 lbf57800 N |
N/A
|
| 25570 | N/A 25500 | N/A 1 7/16 in36.513 mm | N/A 1.0000 in25.400 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 26877 | N/A 26800 | N/A 1 7/16 in36.513 mm | N/A 1.0000 in25.400 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 31597 | N/A 31500 | N/A 1 7/16 in36.513 mm | N/A 1.1250 in28.575 mm | N/A 21300 lbf94700 N | N/A 24100 lbf107000 N |
N/A
|
| 3479 | N/A 3400 | N/A 1 7/16 in36.513 mm | N/A 1.1721 in29.771 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 3878 | N/A 3800 | N/A 1 7/16 in36.513 mm | N/A 1.1875 in30.163 mm | N/A 27900 lbf124000 N | N/A 33200 lbf148000 N |
N/A
|