Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

4580 N/A N/A 2 in50.8 mm N/A 1.581 in40.157 mm N/A 40500 lbf180000 N N/A 53200 lbf237000 N N/A
49585 N/A 49500 N/A 2 in50.8 mm N/A 1.25 in31.75 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A
529 N/A 525 N/A 2 in50.8 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
529X N/A 525 N/A 2 in50.8 mm N/A 1.4200 in36.068 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A
537 N/A 535 N/A 2 in50.8 mm N/A 1.455 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
537X N/A 535 N/A 2 in50.8 mm N/A 1.455 in36.957 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
55200 N/A 55000 N/A 2 in50.8 mm N/A 1.0594 in26.909 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A
55200C N/A 55000C N/A 2 in50.8 mm N/A 1.0594 in26.909 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A
555 N/A 555 N/A 2 in50.8 mm N/A 1.444 in36.678 mm N/A 42900 lbf191000 N N/A 55700 lbf248000 N N/A
5565 N/A 5500 N/A 2 in50.8 mm N/A 1.723 in43.764 mm N/A 53200 lbf237000 N N/A 73500 lbf327000 N N/A
59200 N/A 59000 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A
59201 N/A 59000 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A
619 N/A 615 N/A 2 in50.8 mm N/A 1.625 in41.275 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
6279 N/A 6200 N/A 2 in50.8 mm N/A 2.0625 in52.388 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A
65200 N/A 65000 N/A 2 in50.8 mm N/A 1.75 in44.45 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A
65395 N/A N/A 2 in50.8 mm N/A 1.75 in44.45 mm N/A 50300 lbf224000 N N/A 57500 lbf256000 N N/A
66200 N/A 66000 N/A 2 in50.8 mm N/A 1.25 in31.75 mm N/A 39700 lbf177000 N N/A 37300 lbf166000 N N/A
72200 N/A 72000 N/A 2 in50.8 mm N/A 1.291 in32.791 mm N/A 37100 lbf165000 N N/A 39400 lbf175000 N N/A
72200C N/A 72000C N/A 2 in50.8 mm N/A 1.291 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
72201C N/A 72000C N/A 2 in50.8 mm N/A 1.291 in32.791 mm N/A 48200 lbf214000 N N/A 46800 lbf208000 N N/A
HM807046 N/A HM807000 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
HM807046N N/A HM807000 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A
HM813836 N/A HM813800 N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 51500 lbf229000 N N/A 57600 lbf256000 N N/A
HM907643 N/A N/A 2 in50.8 mm N/A 1.1250 in28.575 mm N/A 27700 lbf123000 N N/A 34400 lbf153000 N N/A
L305649 N/A L305600 N/A 2 in50.8 mm N/A 0.7188 in18.258 mm N/A 13700 lbf60800 N N/A 20000 lbf88800 N N/A
Unit of Measure
« 31 32 33 34 35 »