Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

NA567 N/A N/A 2.8750 in73.025 mm N/A 1.59375 in40.481 mm N/A N/A N/A
29688 N/A 29600 N/A 2.9062 in73.817 mm N/A 1.0000 in25.400 mm N/A 24800 lbf111000 N N/A 37200 lbf166000 N N/A
568 N/A 565 N/A 2.9062 in73.817 mm N/A 1.424 in36.17 mm N/A 44100 lbf196000 N N/A 58900 lbf262000 N N/A
577 N/A 575 N/A 2 15/16 in74.613 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
658 N/A 655 N/A 2 15/16 in74.613 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
34294 N/A 34000 N/A 2.9518 in74.976 mm N/A 0.906 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
42686 N/A 42600 N/A 2.9523 in74.988 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A
497X N/A 495 N/A 2.9528 in75.001 mm N/A 1.172 in29.769 mm N/A 32800 lbf146000 N N/A 48600 lbf216000 N N/A
HM215249 N/A N/A 2.9916 in75.987 mm N/A 1.5354 in38.999 mm N/A 53900 lbf240000 N N/A 72800 lbf324000 N N/A
KHM215249 N/A N/A 2.9916 in75.987 mm N/A 1.5354 in38.999 mm N/A 58400 lbf260000 N N/A 72800 lbf324000 N N/A
34299X N/A 34000 N/A 2.9921 in75.999 mm N/A 0.906 in23.012 mm N/A 21300 lbf94600 N N/A 30600 lbf136000 N N/A
27684 N/A 27600 N/A 3 in76.2 mm N/A 1.0000 in25.400 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A
27684A N/A 27600 N/A 3 in76.2 mm N/A 1.0000 in25.400 mm N/A 24900 lbf111000 N N/A 39900 lbf178000 N N/A
34300 N/A 34000 N/A 3 in76.2 mm N/A 0.906 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
34300A N/A 34000 N/A 3 in76.2 mm N/A 0.906 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
34301 N/A 34000 N/A 3 in76.2 mm N/A 0.906 in23.012 mm N/A 23000 lbf102000 N N/A 30600 lbf136000 N N/A
42687 N/A 42600 N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A
42687A N/A 42600 N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A
42688 N/A 42600 N/A 3 in76.2 mm N/A 1.2205 in31.001 mm N/A 36200 lbf161000 N N/A 49800 lbf222000 N N/A
47678 N/A 47600 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A
47679 N/A 47600 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A
47680 N/A 47600 N/A 3 in76.2 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A
495A N/A 495 N/A 3 in76.2 mm N/A 1.172 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
495AX N/A 495 N/A 3 in76.2 mm N/A 1.172 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
575 N/A 575 N/A 3 in76.2 mm N/A 1.4212 in36.098 mm N/A 46500 lbf207000 N N/A 65400 lbf291000 N N/A
Unit of Measure
« 46 47 48 49 50 »