Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M252337-902A2 | N/A 9.7500 in247.650 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252337-902A1 | N/A 9.7500 in247.650 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| HH249949-902A2 | N/A 9.7500 in247.650 mm | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949V / HH249910CD | N/A 9.7500 in247.650 mm | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949H / HH249910CD | N/A 9.7500 in247.650 mm | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 965000 lbf4290000 N | N/A 144000 lbf639000 N | N/A HH249900 |
N/A
|
| HH249949-902A1 | N/A 9.7500 in247.650 mm | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949-902A3 | N/A 9.7500 in247.650 mm | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949-902A4 | N/A 9.7500 in247.650 mm | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949-902B5 | N/A 9.7500 in247.650 mm | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| HH249949-902C1 | N/A 9.7500 in247.650 mm | N/A 16.0000 in406.400 mm | N/A 8 in203.2 mm | N/A 9.75 in247.65 mm | N/A 4.625 in117.475 mm | N/A 814000 lbf3620000 N | N/A 121000 lbf539000 N | N/A HH249900 |
N/A
|
| EE126098-90018 | N/A 9.813 in249.25 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098 / 126149DC | N/A 9.813 in249.25 mm | N/A 14.9960 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90050 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-902A3 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90038 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90039 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90040 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-902A5 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| LM249747NW / LM249710CD | N/A 9.999 in253.975 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 4 in101.6 mm | N/A 2 in50.8 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| 29875-90020 | N/A 10 in254 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| 29875 / 29820DC | N/A 10 in254 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| 29875-90022 | N/A 10 in254 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| 29875-90023 | N/A 10 in254 mm | N/A 12.75 in323.85 mm | N/A 2 in50.8 mm | N/A 2.4999 in63.497 mm | N/A 0.875 in22.225 mm | N/A 59100 lbf263000 N | N/A 8800 lbf39200 N | N/A 29800 |
N/A
|
| LM249748-902A7 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|
| LM249748-902B2 | N/A 10 in254 mm | N/A 13.6875 in347.663 mm | N/A 2.75 in69.85 mm | N/A 3.75 in95.25 mm | N/A 1.6875 in42.863 mm | N/A 240000 lbf1070000 N | N/A 35700 lbf159000 N | N/A LM249700 |
N/A
|