Find and Save Your Local Timken Sales Office or Authorized Distributor
As a registered user on engineering.timken.com you can easily search and save your closest local Timken Sales Office or Authorized Distributor to your dashboard.
Analyze Bearing Performance in an Application with Timken® Syber® Bearing System Designer
A powerful software tool that combines calculators and configurators to assist you with application design, bearing selection, installation, and troubleshooting. It’s free, easy-to-use, and accessible 24/7.
Search, Select and Access Bearing Data for Thousands of Parts
Within the Bearing Search tool, you can find the bearing you might need, even if you don’t have the part number.
CAD Drawings
Timken® Double-Row Non-Adjustable Industrial Tapered Roller Bearing (TNA)
(122) Timken double-row non-adjustable (TNA) bearings feature extended inner race narrow faces that eliminate the need for a separate inner race spacer. This innovative design reduces assembly time and complexity, making it ideal for high-performance machinery. Supplied with an in-built clearance to give a standard setting range, these bearings provide a solution for many fixed or floating bearing applications in sectors such as manufacturing, mining, construction equipment, and power transmission systems.
Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial
(530) These bearings have one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. They can be used at fixed positions on rotation shaft applications or float positions for rotating housing applications on the stationary shaft.
Tapered Roller Bearings - TDO (Tapered Double Outer) Imperial
(4804) Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Tapered Roller Bearings - Double Tapered Cones - Imperial
(271) TDI bearings have a one-piece double inner race and two single outer races and are typically supplied complete with an outer race spacer as a pre-set assembly. The bearing can be used at fixed positions on rotation shaft applications. For rotating housing application it can be used to float on the stationary shaft.