Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

LM249748-902B3 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
LM249748-902D6 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
LM249748-902A8 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
LM249748-902B1 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
LM249748-903B9 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
LM249748-902B9 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
LM249748-902D7 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
LM249748-902E6 N/A 10 in254 mm N/A 13.6875 in347.663 mm N/A 2.75 in69.85 mm N/A 3.75 in95.25 mm N/A 1.6875 in42.863 mm N/A 240000 lbf1070000 N N/A 35700 lbf159000 N N/A LM249700 N/A
M249749X / M249710CD N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90155 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90163 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-902C6 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-902C9 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90154 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90116 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90150 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90157 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90165 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-902C8 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-902A8 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90136 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90138 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90145 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90139 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
M249749-90149 N/A 10 in254 mm N/A 14.1250 in358.775 mm N/A 4.625 in117.475 mm N/A 5.9999 in152.397 mm N/A 2.8125 in71.438 mm N/A 358000 lbf1590000 N N/A 53300 lbf237000 N N/A M249700 N/A
Unit of Measure
« 151 152 153 154 155 »