Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM252343-902A6 | N/A 10 in254 mm | N/A 16.625 in422.275 mm | N/A 5.5 in139.7 mm | N/A 7.0311 in178.59 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252343-90128 | N/A 10 in254 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252343-90134 | N/A 10 in254 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252344-904A1 | N/A 10 in254 mm | N/A 16.625 in422.275 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252343-90056 | N/A 10 in254 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| HM252344-90088 | N/A 10 in254 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252344 / HM252315DC | N/A 10 in254 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 605000 lbf2690000 N | N/A 90100 lbf401000 N | N/A HM252300 |
N/A
|
| HM252343 / HM252315DC | N/A 10 in254 mm | N/A 16.997 in431.724 mm | N/A 5.0625 in128.588 mm | N/A 6.8125 in173.038 mm | N/A 3.1406 in79.771 mm | N/A 587000 lbf2610000 N | N/A 87400 lbf389000 N | N/A HM252300 |
N/A
|
| EE822100-902A3 | N/A 10 in254 mm | N/A 17.5 in444.5 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 2.875 in73.025 mm | N/A 460000 lbf2050000 N | N/A 305000 N | N/A 822000 |
N/A
|
| EE822100-902A4 | N/A 10 in254 mm | N/A 17.5 in444.5 mm | N/A 4.5 in114.3 mm | N/A 6.5 in165.1 mm | N/A 2.875 in73.025 mm | N/A 460000 lbf2050000 N | N/A 68500 lbf305000 N | N/A 822000 |
N/A
|
| HH953749-90023 | N/A 10 in254 mm | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749 / HH953710DC | N/A 10 in254 mm | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-90030 | N/A 10 in254 mm | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-90029 | N/A 10 in254 mm | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-90033 | N/A 10 in254 mm | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-90039 | N/A 10 in254 mm | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-902A2 | N/A 10 in254 mm | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| HH953749-90021 | N/A 10 in254 mm | N/A 21.0000 in533.400 mm | N/A 6.5 in165.1 mm | N/A 10.8749 in276.222 mm | N/A 4.75 in120.65 mm | N/A 1050000 lbf4670000 N | N/A 156000 lbf696000 N | N/A HH953700 |
N/A
|
| EE134102-90103 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE134102-90105 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE134102-90095 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE134102-90096 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE134102-90097 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE134102-90099 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|
| EE134102-90100 | N/A 10.2500 in260.350 mm | N/A 14.375 in365.125 mm | N/A 3.875 in98.425 mm | N/A 5.125 in130.175 mm | N/A 2.3125 in58.738 mm | N/A 266000 lbf1180000 N | N/A 39600 lbf176000 N | N/A 134000 |
N/A
|