Print Back
Available in single, double, and multi-row configurations as well as proprietary sizes, these bearings are developed in collaboration with OE engineers to deliver premium performance across various applications. Their power-dense designs support heavier loads and help extend bearing life, while optimized internal geometry reduces torque and operating temperatures to prolong lubrication system life. Additionally, they can be engineered with proprietary enhancements to withstand highly corrosive conditions, high temperatures, vacuum environments, or situations with limited lubrication.
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

07079 / 07196DC N/A 0.7874 in20.000 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07087 / 07196D N/A 0.8750 in22.225 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07087X / 07196D N/A 0.8750 in22.225 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07087 / 07196DC N/A 0.8750 in22.225 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07087X / 07196DC N/A 0.8750 in22.225 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07093 / 07196D N/A 0.9375 in23.813 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07093 / 07196DC N/A 0.9375 in23.813 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
26093 / 26282D N/A 0.9375 in23.813 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
26093 / 26284D N/A 0.9375 in23.813 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
43096 / 43319D N/A 0.9600 in24.384 mm N/A 3.1875 in80.963 mm N/A 1.5625 in39.688 mm N/A 2.1875 in55.563 mm N/A 0.9478 in24.074 mm N/A 36000 lbf160000 N N/A 5360 lbf23900 N N/A 43000 N/A
07098 / 07196D N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07098 / 07196DC N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
17098-90014 N/A 0.9835 in24.981 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
07097 / 07196D N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07097 / 07196DC N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
17098X / 17245D N/A 0.9843 in25.001 mm N/A 2.4409 in61.999 mm N/A 1.4275 in36.259 mm N/A 1.5624 in39.685 mm N/A 0.6522 in16.566 mm N/A 16900 lbf75300 N N/A 2520 lbf11200 N N/A 17000 N/A
07096 / 07196D N/A 0.9905 in25.159 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07096 / 07196DC N/A 0.9905 in25.159 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07100S-99406 N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07100 / 07196D N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07100-SA / 07196D N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07100 / 07196DC N/A 1.0000 in25.400 mm N/A 1.9687 in50.005 mm N/A 1.0000 in25.400 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
15100 / 15251D N/A 1.0000 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15100-S / 15251D N/A 1.0000 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
15101-90075 N/A 1.0000 in25.400 mm N/A 2.5000 in63.500 mm N/A 1.4375 in36.513 mm N/A 1.8124 in46.035 mm N/A 0.8125 in20.638 mm N/A 23400 lbf104000 N N/A 3490 lbf15500 N N/A 15000 N/A
Unit of Measure
1 2 3 4 5 »